您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
歡迎
CAD模型
幫助
歡迎
CAD模型
幫助
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
我的賬號
忘記密碼?
回饋
註冊
登錄
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
歡迎
CAD模型
幫助
登錄
註冊
忘記密碼?
回饋
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
可提供的產品目錄語言:
Deutsch
English
Nederlands
English
EC002780 - Interface module
Omron
PLC's
Code
In case of unavailability of files or any questions, please contact Omron under
Mail to Omron
CAD模型選擇
{omron/eg000024/ec002780.prj},{NB=XW2K-20G-T},{ITEM_IMAGE=../_pool_/5b/ec/xw2k-20g-t.jpg},{IDNR=XW2K-20G-T},{DESCSHORT=Screwless},{DESCLONG=General purpose interface wiring system with push-in plus technology, 20 points MIL connector, Input/Output, 1 A, NPN/PNP, 125 VAC, 30 VDC, DIN rail horizontal and vertical mounting},{INTERNATIONAL_PID=4549734758024},{SUPPLIERALTNO=709274},{MANUID=XW2K0066M},{MANUTYPEDESC=XW2K-20G-T},{EF000003=DIN rail (top hat rail) 35 mm},{EF005525=Plug clamp connection},{EF008549=Plug-in connection},{EF006786=},{EF001391=20},{EF000227=1.000},{EF000228=125},{EF000008=39.00},{EF000049=40.80},{EF000040=56.00},{CUSTOMS_TARIFF_NUMBER1=85369010},{CUSTOMS_TARIFF_COUNTRIES1=},{COO=CN}
過濾設置
運行過濾
刪除篩檢程式
取消
生成CAD模型
生成PDF資料表
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
IDNR
ⁿ/ₐ
DESCSHORT
Short Description
ⁿ/ₐ
DESCLONG
Long Description
ⁿ/ₐ
INTERNATIONAL_PID
GTIN-Code
ⁿ/ₐ
SUPPLIERALTNO
Alternative Product ID
ⁿ/ₐ
MANUID
Product ID of the Manufacturer
ⁿ/ₐ
MANUTYPEDESC
Manufacturer Type Description
ⁿ/ₐ
EF000003
Mounting method
ⁿ/ₐ
EF005525
Type of electrical connection, field-sided
ⁿ/ₐ
EF008549
Type of electrical connection, control sided
ⁿ/ₐ
EF006786
Pollution degree
ⁿ/ₐ
EF001391
Number of poles
ⁿ/ₐ
EF000227
Rated current
[EU570459]
EF000228
Rated voltage
[EU570079]
EF000008
Width
[EU570448]
EF000049
Depth
[EU570448]
EF000040
Height
[EU570448]
CUSTOMS_TARIFF_NUMBER1
ⁿ/ₐ
CUSTOMS_TARIFF_COUNTRIES1
ⁿ/ₐ
COO
Country of origin
ⁿ/ₐ
OMRON XW2R-E20G-T
XW2R-E20G-T
Clamp type
DIN-rail mounting termina...
4548583367364
372888
XW2R0006H
XW2R-E20G-T
DIN rail (top hat rail) 3...
Plug clamp connection
Plug-in connection
20
1.000
24
64.40
45.10
50.00
85369010
JP
OMRON XW2R-E34G-T
XW2R-E34G-T
Clamp type
DIN-rail mounting termina...
4548583367371
372889
XW2R0007F
XW2R-E34G-T
DIN rail (top hat rail) 3...
Plug clamp connection
Plug-in connection
1
34
1.000
24
98.50
45.10
50.00
85369010
JP
OMRON XW2R-E34G-C2
XW2R-E34G-C2
Clamp type
DIN-rail interface wiring...
4548583367517
372894
XW2R0021A
XW2R-E34G-C2
DIN rail (top hat rail) 3...
Plug clamp connection
Plug-in connection
32
0.500
24
98.50
45.10
50.00
85369010
JP
OMRON XW2R-E40G-T
XW2R-E40G-T
Clamp type
DIN-rail mounting termina...
4548583367388
372890
XW2R0008D
XW2R-E40G-T
DIN rail (top hat rail) 3...
Plug clamp connection
Plug-in connection
1
40
1.000
24
113.50
45.10
50.00
85369010
JP
OMRON XW2R-E34G-C1
XW2R-E34G-C1
Clamp type
DIN-rail interface wiring...
4548583367500
372893
XW2R0020C
XW2R-E34G-C1
DIN rail (top hat rail) 3...
Plug clamp connection
Plug-in connection
32
0.500
24
98.50
45.10
50.00
85369010
JP
OMRON XW2R-E34G-C3
XW2R-E34G-C3
Clamp type
DIN-rail interface wiring...
4548583367524
372895
XW2R0022M
XW2R-E34G-C3
DIN rail (top hat rail) 3...
Plug clamp connection
Plug-in connection
32
0.500
24
98.50
45.10
50.00
85369010
JP
OMRON XW2R-E34G-C4
XW2R-E34G-C4
Clamp type
DIN-rail interface wiring...
4548583367531
372896
XW2R0023H
XW2R-E34G-C4
DIN rail (top hat rail) 3...
Plug clamp connection
Plug-in connection
32
0.500
24
98.50
45.10
50.00
85369010
JP
OMRON XW2R-E34GD-T
XW2R-E34GD-T
Clamp type
DIN-rail mounting termina...
4548583547148
670882
XW2R0100E
XW2R-E34GD-T
DIN rail (top hat rail) 3...
Screw connection
Plug-in connection
34
1.000
24
98.50
44.80
50.00
85369010
JP
OMRON G70A-ZOC16-3 DC24
G70A-ZOC16-3 DC24
Relay
Output Terminal Block for...
4548583411821
377345
G70A7002H
G70A-ZOC16-3 DC24
DIN rail (top hat rail) 3...
Screw connection
Plug-in connection
1
16
0.028
24
234.00
64.00
75.00
85364900
CN
OMRON G70A-ZOC16-4 DC24
G70A-ZOC16-4 DC24
Relay
Output Terminal Block for...
4548583411838
377346
G70A7003F
G70A-ZOC16-4 DC24
DIN rail (top hat rail) 3...
Screw connection
Plug-in connection
1
16
0.028
24
234.00
64.00
75.00
85364900
CN
OMRON XW2R-P34GD-T
XW2R-P34GD-T
Screw type
DIN-rail mounting termina...
4548583547131
670881
XW2R0099H
XW2R-P34GD-T
DIN rail (top hat rail) 3...
Screw connection
Plug-in connection
34
1.000
125
98.50
44.81
50.00
85369010
JP
OMRON XW2D-20G6
XW2D-20G6
Screw type
General-purpose I/O termi...
4549734723121
703441
XW2D0046D
XW2D-20G6
DIN rail (top hat rail) 3...
Screw connection
Plug-in connection
1
20
1.000
24
79.00
39.10
40.00
85369010
JP
OMRON XW2D-34G6
XW2D-34G6
Screw type
General-purpose I/O termi...
4549734723152
703440
XW2D0049R
XW2D-34G6
DIN rail (top hat rail) 3...
Screw connection
Plug-in connection
1
34
1.000
24
128.00
39.10
40.00
85369010
JP
OMRON XW2D-40G6
XW2D-40G6
Screw type
General-purpose I/O termi...
4549734723183
703439
XW2D0052R
XW2D-40G6
DIN rail (top hat rail) 3...
Screw connection
Plug-in connection
1
40
1.000
24
149.00
39.10
40.00
85369010
JP
OMRON XW2D-50G6
XW2D-50G6
Screw type
General-purpose I/O termi...
4549734723213
703436
XW2D0055C
XW2D-50G6
DIN rail (top hat rail) 3...
Screw connection
Plug-in connection
1
50
1.000
24
184.00
39.10
40.00
85369010
JP
OMRON XW2F-20G7-IN16
XW2F-20G7-IN16
Screwless
Terminal block, MIL20 soc...
4547648093880
172652
XW2F0001C
XW2F-20G7-IN16
DIN rail (top hat rail) 3...
Spring clamp connection
Plug-in connection
1
16
1.000
24
95.50
50.00
40.00
85369010
JP
OMRON XW2F-20G7-OUT16
XW2F-20G7-OUT16
Screwless
Terminal block, MIL20 soc...
4547648093897
172653
XW2F0002A
XW2F-20G7-OUT16
DIN rail (top hat rail) 3...
Spring clamp connection
Plug-in connection
1
16
1.000
24
95.50
50.00
40.00
85369010
JP
OMRON XW2G-40G7
XW2G-40G7
Screwless
DIN-rail mounting input t...
4547648089852
180645
XW2G0001H
XW2G-40G7
DIN rail (top hat rail) 3...
Spring clamp connection
Plug-in connection
1
40
1.000
24
157.00
45.00
44.20
85369010
NL
OMRON XW2R-P34G-T
XW2R-P34G-T
Screwless
Horizontal screw mounting...
4548583367425
372995
XW2R0012B
XW2R-P34G-T
DIN rail (top hat rail) 3...
Spring clamp connection
Plug-in connection
1
34
1.000
24
98.50
45.00
50.00
85369010
JP
OMRON XW2R-P40G-T
XW2R-P40G-T
Screwless
DIN-rail mounting termina...
4548583367432
372996
XW2R0013M
XW2R-P40G-T
DIN rail (top hat rail) 3...
Spring clamp connection
Plug-in connection
1
40
1.000
24
113.50
45.00
50.00
85369010
JP
OMRON XW2R-P34G-C1
XW2R-P34G-C1
Screwless
DIN-rail mounting termina...
4548583367548
372999
XW2R0024F
XW2R-P34G-C1
DIN rail (top hat rail) 3...
Spring clamp connection
Plug-in connection
1
32
0.500
24
98.50
45.00
50.00
85369010
JP
OMRON XW2R-P34G-C2
XW2R-P34G-C2
Screwless
DIN-rail mounting termina...
4548583367555
373000
XW2R0025D
XW2R-P34G-C2
DIN rail (top hat rail) 3...
Spring clamp connection
Plug-in connection
1
32
0.500
24
98.50
45.00
50.00
85369010
JP
OMRON XW2R-P34G-C4
XW2R-P34G-C4
Screwless
DIN-rail mounting termina...
4548583367579
373002
XW2R0027M
XW2R-P34G-C4
DIN rail (top hat rail) 3...
Spring clamp connection
Plug-in connection
1
32
0.500
24
98.50
45.00
50.00
85369010
JP
OMRON G7TC-OC16 DC24
G7TC-OC16 DC24
Relay
Output Terminal Block for...
4548583411807
377357
G7TC7019B
G7TC-OC16 DC24
DIN rail (top hat rail) 3...
Screw connection
Plug-in connection
1
16
0.400
24
182.00
85.00
68.00
85364900
CN
OMRON G70V-SID16P-1-C16
G70V-SID16P-1-C16
Relay
Relay terminal, PLC Input...
4549734144438
675388
G70V1009M
G70V-SID16P-1-C16
DIN rail (top hat rail) 3...
Other
Plug-in connection
16
0.050
24
143.00
56.00
90.00
85364900
JP
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Previews
3D
2D
產品目錄供應商定位元
選擇一個國家查看當地辦事處