您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
歡迎
CAD模型
幫助
歡迎
CAD模型
幫助
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
我的賬號
忘記密碼?
回饋
註冊
登錄
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
歡迎
CAD模型
幫助
登錄
註冊
忘記密碼?
回饋
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
可提供的產品目錄語言:
Deutsch
English
Nederlands
English
EC002719 - Light scanner with background masking
Omron
Sensors
Code
In case of unavailability of files or any questions, please contact Omron under
Mail to Omron
CAD模型選擇
{omron/eg000026/ec002719.prj},{NB=E3AS-HL500MT M3},{IDNR=E3AS-HL500MT M3},{EF003945=2},{EF007010=MIN},{EF003952=0},{EF003951=0},{EF003946=0},{EF004098=MIN},{EF004030=3.750},{EF007367=500},{EF004094=1.5},{EF007111=MIN},{EF004132=660},{EF007283=48.6},{EF004046=MIN},{EF007094=15.5},{EF008289=500},{EF003587=333.0},{EF001315=100},{EF007334=28.9},{EF003980=10.0},{EF004121=35},{EF002300=35},{EF002386=-10},{CUSTOMS_TARIFF_NUMBER1=85414900},{ITEM_IMAGE=../_pool_/a2/7f/e3as-hlx-m3.jpg},{DESCSHORT=Adjustable},{DESCLONG=Photoelectric sensor, rectangular housing, stainless steel, red laser class 1, background suppression, spot beam, 35-500 mm, 10-30 VDC, PNP, Light-ON/Dark-ON, IO-Link COM3, M8 connector 4-pin}
過濾設置
運行過濾
刪除篩檢程式
取消
生成CAD模型
生成PDF資料表
F
P
1
2
3
4
5
6
7
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
IDNR
ⁿ/ₐ
DESCSHORT
Short Description
ⁿ/ₐ
DESCLONG
Long Description
ⁿ/ₐ
INTERNATIONAL_PID
GTIN-Code
ⁿ/ₐ
SUPPLIERALTNO
Alternative Product ID
ⁿ/ₐ
MANUID
Product ID of the Manufacturer
ⁿ/ₐ
MANUTYPEDESC
Manufacturer Type Description
ⁿ/ₐ
EF004105
Type of safety acc. IEC 61496-1
ⁿ/ₐ
EF005474
Degree of protection (IP)
ⁿ/ₐ
EF004134
Material of optical surface
ⁿ/ₐ
EF004027
Laser protection class
ⁿ/ₐ
EF000187
Voltage type
ⁿ/ₐ
EF003998
Explosion safety category for dust
ⁿ/ₐ
EF004008
Construction type housing
ⁿ/ₐ
EF003994
Setting procedure
ⁿ/ₐ
EF003963
Type of switch function
ⁿ/ₐ
EF003956
Type of interface for safety communication
ⁿ/ₐ
EF008296
Triangulation
ⁿ/ₐ
EF003997
Explosion safety category for gas
ⁿ/ₐ
EF003961
Type of electric connection
ⁿ/ₐ
EF007503
Sensing mode
ⁿ/ₐ
EF001596
Material housing
ⁿ/ₐ
EF004136
Material of cable sheath
ⁿ/ₐ
EF004029
Type of light
ⁿ/ₐ
EF003962
Type of switching output
ⁿ/ₐ
EF003982
Operation agent-safety class
ⁿ/ₐ
EF007316
With communication interface SSI
ⁿ/ₐ
EF007315
With communication interface SSD
ⁿ/ₐ
EF007314
With communication interface RS-485
ⁿ/ₐ
EF007312
With communication interface RS-232
ⁿ/ₐ
EF004052
With monitoring function downstream switching devices
ⁿ/ₐ
EF006808
Analogue output 0 mA ... 20 mA
ⁿ/ₐ
EF007310
With communication interface INTERBUS
ⁿ/ₐ
EF006810
Analogue output 4 mA ... 20 mA
ⁿ/ₐ
EF006809
Analogue output -10 V ... +10 V
ⁿ/ₐ
EF007309
With communication interface Ethernet
ⁿ/ₐ
EF007308
With communication interface DeviceNet
ⁿ/ₐ
EF007307
With communication interface CANOpen
ⁿ/ₐ
EF007448
Reflector included
ⁿ/ₐ
EF006807
Analogue output 0 V ... 10 V
ⁿ/ₐ
EF007313
With communication interface RS-422
ⁿ/ₐ
EF007311
With communication interface PROFIBUS
ⁿ/ₐ
EF007305
With communication interface analogue
ⁿ/ₐ
EF004054
With restart blockage
ⁿ/ₐ
EF001597
Suitable for safety functions
ⁿ/ₐ
EF004129
Pre failure notice
ⁿ/ₐ
EF003582
With time function
ⁿ/ₐ
EF007485
With other analogue output
ⁿ/ₐ
EF007306
With communication interface AS-Interface
ⁿ/ₐ
EF003945
Number of semiconductor outputs with signalling function
ⁿ/ₐ
EF007010
AWG-number
ⁿ/ₐ
EF003952
Number of protected contact energized outputs
ⁿ/ₐ
EF003951
Number of protected semiconductor outputs
ⁿ/ₐ
EF003946
Number of contact energized outputs with signalling function
ⁿ/ₐ
EF004035
Max. output current at protected output
[EU570174]
EF004098
Transmission range of the safety field
[EU570036]
EF004030
Light dot
[EU570126]
EF007367
Max. switching distance
[EU570448]
EF004094
Time of reaction
[EU570169]
EF007111
Diameter sensor
[EU570448]
EF004132
Wavelength of the sensor
[EU000056]
EF007283
Height of sensor
[EU570448]
EF004046
Min. reflector distance
[EU570448]
EF007094
Width sensor
[EU570448]
EF004102
Switching voltage of OSSD at state "high"
[EU570079]
EF008289
Rated switching distance
[EU570448]
EF003587
Switching frequency
[EU570028]
EF001315
Max. output current
[EU570174]
EF007334
Length of sensor
[EU570448]
EF003978
Rated control supply voltage Us at AC 50HZ
[EU570079]
EF003979
Rated control supply voltage Us at AC 60HZ
[EU570079]
EF003980
Rated control supply voltage Us at DC
[EU570079]
EF004121
[EU570448]
EF002300
Adjustment range
[EU570448]
EF002386
Ambient temperature
[EU570073]
CUSTOMS_TARIFF_NUMBER1
ⁿ/ₐ
CUSTOMS_TARIFF_COUNTRIES1
ⁿ/ₐ
COO
Country of origin
ⁿ/ₐ
OMRON E3S-LS10XB4
E3S-LS10XB4
Adjustable
Photoelectric sensor, def...
4536853286132
130256
E3SN1076G
E3S-LS10XB4
1
IP67
Plastic
None
DC
None
Cuboid
Manual adjustment
Normally open contact (NO...
Other
Background fade-out
None
Cable
Light-/dark switching
Plastic
Polyvinyl chloride (PVC)
Polarized red light
PNP
Safety class 0
false
false
false
false
false
false
false
false
false
false
false
false
false
false
false
false
false
false
false
false
false
false
false
1
0
0
0
100
1.0
55.0
30
17.0
100
1000.0
100
50.0
12.0
30
30
-25
85414900
JP
OMRON E3S-LS10XE4
E3S-LS10XE4
Adjustable
Photoelectric sensor, def...
4536853285876
130243
E3SN1040F
E3S-LS10XE4
1
IP67
Plastic
None
DC
None
Cuboid
Manual adjustment
Normally open contact (NO...
Other
Background fade-out
None
Cable
Light-/dark switching
Plastic
Polyvinyl chloride (PVC)
Polarized red light
NPN
Safety class 0
false
false
false
false
false
false
false
false
false
false
false
false
false
false
false
false
false
false
false
false
false
false
false
1
0
0
0
100
1.0
55.0
30
17.0
100
1000.0
80
50.0
12.0
30
30
-25
85414900
JP
OMRON E3S-LS20XB4
E3S-LS20XB4
Adjustable
Photoelectric sensor, def...
4536853286156
130257
E3SN1078C
E3S-LS20XB4
1
IP67
Plastic
None
DC
None
Cuboid
Manual adjustment
Normally open contact (NO...
Other
Background fade-out
None
Cable
Light-/dark switching
Plastic
Polyvinyl chloride (PVC)
Infrared light
PNP
Safety class 0
false
false
false
false
false
false
false
false
false
false
false
false
false
false
false
false
false
false
false
false
false
false
false
1
0
0
0
250
1.0
55.0
50
17.0
250
1000.0
100
50.0
12.0
50
50
-25
85414900
JP
OMRON E3S-LS20XE4
E3S-LS20XE4
Adjustable
Photoelectric sensor, def...
4536853285890
130244
E3SN1043M
E3S-LS20XE4
1
IP67
Plastic
None
DC
None
Cuboid
Manual adjustment
Normally open contact (NO...
Other
Background fade-out
None
Cable
Light-/dark switching
Plastic
Polyvinyl chloride (PVC)
Infrared light
NPN
Safety class 0
false
false
false
false
false
false
false
false
false
false
false
false
false
false
false
false
false
false
false
false
false
false
false
1
0
0
0
250
1.0
55.0
50
17.0
250
1000.0
80
50.0
12.0
50
50
-25
85414900
JP
OMRON E3S-CL1-M1J 0.3M
E3S-CL1-M1J 0.3M
Adjustable
Photoelectric sensor dist...
4547648357517
239808
E3S 7039B
E3S-CL1-M1J 0.3M
1
IP67
Plastic
None
DC
None
Cuboid
Manual adjustment
Change-over contact (NO/N...
Other
Background fade-out
None
Cable with connector
Light-/dark switching
Metal
Polyvinyl chloride (PVC)
Polarity free red light
PNP/NPN
Safety class 2
false
false
false
false
false
false
false
false
false
false
false
false
false
false
false
false
false
false
false
false
false
false
false
1
0
0
0
200
1.0
700
43.7
40
15.4
200
100.0
100
40.0
-, -
10.0
5
40
-25
85414900
CN
OMRON E3S-CL1 2M
E3S-CL1 2M
Adjustable
Photoelectric sensor dist...
4547648357418
239843
E3S 7029E
E3S-CL1 2M
1
IP67
Plastic
None
DC
None
Cuboid
Manual adjustment
Change-over contact (NO/N...
Other
Background fade-out
None
Cable
Light-/dark switching
Metal
Polyvinyl chloride (PVC)
Polarity free red light
PNP/NPN
Safety class 2
false
false
false
false
false
false
false
false
false
false
false
false
false
false
false
false
false
false
false
false
false
false
false
1
24
0
0
0
200
1.0
700
43.7
40
15.4
200
100.0
100
40.0
-, -
-, -
10.0
5
40
-25
85414900
CN
OMRON E3S-CL1 5M
E3S-CL1 5M
Adjustable
Photoelectric sensor dist...
4547648357425
239821
E3S 7030R
E3S-CL1 5M
1
IP67
Plastic
None
DC
None
Cuboid
Manual adjustment
Change-over contact (NO/N...
Other
Background fade-out
None
Cable
Light-/dark switching
Metal
Polyvinyl chloride (PVC)
Polarity free red light
PNP/NPN
Safety class 2
false
false
false
false
false
false
false
false
false
false
false
false
false
false
false
false
false
false
false
false
false
false
false
1
24
0
0
0
200
1.0
700
43.7
40
15.4
200
100.0
100
40.0
-, -
-, -
10.0
5
40
-25
85414900
CN
OMRON E3S-CL2 5M
E3S-CL2 5M
Adjustable
Photoelectric sensor dist...
4547648357449
239822
E3S 7032E
E3S-CL2 5M
1
IP67
Plastic
None
DC
None
Cuboid
Manual adjustment
Change-over contact (NO/N...
Other
Background fade-out
None
Cable
Light-/dark switching
Metal
Polyvinyl chloride (PVC)
Infrared light
PNP/NPN
Safety class 2
false
false
false
false
false
false
false
false
false
false
false
false
false
false
false
false
false
false
false
false
false
false
false
1
24
0
0
0
500
2.0
860
43.7
50
15.4
500
100.0
100
40.0
-, -
-, -
10.0
5
50
-25
85414900
CN
OMRON E3S-CL2 2M
E3S-CL2 2M
Adjustable
Photoelectric sensor dist...
4547648357432
239844
E3S 7031G
E3S-CL2 2M
1
IP67
Plastic
None
DC
None
Cuboid
Manual adjustment
Change-over contact (NO/N...
Other
Background fade-out
None
Cable
Light-/dark switching
Metal
Polyvinyl chloride (PVC)
Infrared light
PNP/NPN
Safety class 2
false
false
false
false
false
false
false
false
false
false
false
false
false
false
false
false
false
false
false
false
false
false
false
1
24
0
0
0
500
2.0
860
43.7
50
15.4
500
100.0
100
40.0
-, -
-, -
10.0
5
50
-25
85414900
CN
OMRON E3S-CL2-M1J 0.3M
E3S-CL2-M1J 0.3M
Adjustable
Photoelectric sensor dist...
4547648357524
239809
E3S 7040F
E3S-CL2-M1J 0.3M
1
IP67
Plastic
None
DC
None
Cuboid
Manual adjustment
Change-over contact (NO/N...
Other
Background fade-out
None
Cable with connector
Light-/dark switching
Metal
Polyvinyl chloride (PVC)
Infrared light
PNP/NPN
Safety class 2
false
false
false
false
false
false
false
false
false
false
false
false
false
false
false
false
false
false
false
false
false
false
false
1
0
0
0
500
2.0
860
43.7
50
15.4
500
100.0
100
40.0
-, -
10.0
5
50
-25
85414900
CN
OMRON E3Z-LS81 5M
E3Z-LS81 5M
Adjustable
Photoelectric sensor, rec...
4547648677080
323034
E3Z 7244G
E3Z-LS81 5M
1
IP67
Plastic
None
DC
None
Cuboid
Manual adjustment
Programmable/configurable
Other
Background fade-out
None
Cable
Light-/dark switching
Plastic
Polyvinyl chloride (PVC)
Polarized red light
PNP
Safety class 3
false
false
false
false
false
false
false
false
false
false
false
false
false
false
false
false
false
false
false
false
false
false
false
1
24
0
0
0
200
1.0
680
32.2
20
10.8
200
1000.0
100
20.0
-, -
-, -
12.0
20
20
-25
85414900
CN
OMRON E3Z-LS81-M3J 0.3M
E3Z-LS81-M3J 0.3M
Adjustable
Photoelectric sensor, rec...
4547648677912
323113
E3Z 7327C
E3Z-LS81-M3J 0.3M
1
IP67
Plastic
None
DC
None
Cuboid
Manual adjustment
Programmable/configurable
Other
Background fade-out
None
Cable with connector
Light-/dark switching
Plastic
Polyvinyl chloride (PVC)
Polarity free red light
PNP
Safety class 3
false
false
false
false
false
false
false
false
false
false
false
false
false
false
false
false
false
false
false
false
false
false
false
1
24
0
0
0
200
1.0
680
32.2
20
10.8
200
1000.0
100
20.0
-, -
-, -
12.0
20
20
-25
85414900
CN
OMRON E3Z-LS81 2M
E3Z-LS81 2M
Adjustable
Photoelectric sensor, rec...
4547648677059
323129
E3Z 7241B
E3Z-LS81 2M
1
IP67
Plastic
None
DC
None
Cuboid
Manual adjustment
Programmable/configurable
Other
Background fade-out
None
Cable
Light-/dark switching
Plastic
Polyvinyl chloride (PVC)
Polarity free red light
PNP
Safety class 3
false
false
false
false
false
false
false
false
false
false
false
false
false
false
false
false
false
false
false
false
false
false
false
1
24
0
0
0
200
1.0
680
32.2
20
10.8
200
1000.0
100
20.0
-, -
-, -
12.0
20
20
-25
85414900
CN
OMRON E3Z-LS81-M1J 0.3M
E3Z-LS81-M1J 0.3M
Adjustable
Photoelectric sensor, rec...
4547648678674
323136
E3Z 7403B
E3Z-LS81-M1J 0.3M
1
IP67
Plastic
None
DC
None
Cuboid
Manual adjustment
Programmable/configurable
Other
Background fade-out
None
Cable with connector
Light-/dark switching
Plastic
Polyvinyl chloride (PVC)
Polarity free red light
PNP
Safety class 3
false
false
false
false
false
false
false
false
false
false
false
false
false
false
false
false
false
false
false
false
false
false
false
1
24
0
0
0
200
1.0
680
32.2
20
10.8
200
1000.0
100
20.0
-, -
-, -
12.0
20
20
-25
85414900
CN
OMRON E3Z-LL81-M1J 0.3M
E3Z-LL81-M1J 0.3M
Adjustable
Photoelectric sensor, rec...
4547648678926
323041
E3Z 7428H
E3Z-LL81-M1J 0.3M
1
IP67
Plastic
Class 1
DC
None
Cuboid
Manual adjustment
Programmable/configurable
Other
Background fade-out
None
Cable with connector
Light-/dark switching
Plastic
Polyvinyl chloride (PVC)
Laser diode, red light
PNP
Safety class 3
false
false
false
false
false
false
false
false
false
false
false
false
false
false
false
false
false
false
false
false
false
false
false
1
24
0
0
0
0.400
300
1.0
655
32.2
20
10.8
300
1000.0
100
20.0
-, -
-, -
12.0
20
20
-10
85414900
CN
OMRON E3Z-LL81-M3J 0.3M
E3Z-LL81-M3J 0.3M
Adjustable
Photoelectric sensor, rec...
4547648679282
323064
E3Z 7464D
E3Z-LL81-M3J 0.3M
1
IP67
Plastic
Class 1
DC
None
Cuboid
Manual adjustment
Programmable/configurable
Other
Background fade-out
None
Cable with connector
Light-/dark switching
Plastic
Polyvinyl chloride (PVC)
Laser diode, red light
PNP
Safety class 3
false
false
false
false
false
false
false
false
false
false
false
false
false
false
false
false
false
false
false
false
false
false
false
1
24
0
0
0
0.400
300
1.0
655
32.2
20
10.8
300
1000.0
100
20.0
-, -
-, -
12.0
20
20
-10
85414900
CN
OMRON E3Z-LL81 5M
E3Z-LL81 5M
Adjustable
Photoelectric sensor, rec...
4547648679749
323067
E3Z 7510A
E3Z-LL81 5M
1
IP67
Plastic
Class 1
DC
None
Cuboid
Manual adjustment
Programmable/configurable
Other
Background fade-out
None
Cable
Light-/dark switching
Plastic
Polyvinyl chloride (PVC)
Laser diode, red light
PNP
Safety class 3
false
false
false
false
false
false
false
false
false
false
false
false
false
false
false
false
false
false
false
false
false
false
false
1
24
0
0
0
0.400
300
1.0
655
32.2
20
10.8
300
1000.0
100
20.0
-, -
-, -
12.0
20
20
-10
85414900
CN
OMRON E3Z-LL81 2M
E3Z-LL81 2M
Adjustable
Photoelectric sensor, rec...
4547648678759
323139
E3Z 7411C
E3Z-LL81 2M
1
IP67
Plastic
Class 1
DC
None
Cuboid
Manual adjustment
Programmable/configurable
Other
Background fade-out
None
Cable
Light-/dark switching
Plastic
Polyvinyl chloride (PVC)
Laser diode, red light
PNP
Safety class 3
false
false
false
false
false
false
false
false
false
false
false
false
false
false
false
false
false
false
false
false
false
false
false
1
24
0
0
0
0.400
300
1.0
655
32.2
20
10.8
300
1000.0
100
20.0
-, -
-, -
12.0
20
20
-10
85414900
CN
OMRON E3Z-LL83-M1J 0.3M
E3Z-LL83-M1J 0.3M
Adjustable
Photoelectric sensor, rec...
4547648678964
323045
E3Z 7432F
E3Z-LL83-M1J 0.3M
1
IP67
Plastic
Class 1
DC
None
Cuboid
Manual adjustment
Programmable/configurable
Other
Background fade-out
None
Cable with connector
Light-/dark switching
Plastic
Polyvinyl chloride (PVC)
Laser diode, red light
PNP
Safety class 3
false
false
false
false
false
false
false
false
false
false
false
false
false
false
false
false
false
false
false
false
false
false
false
1
24
0
0
0
0.400
300
0.5
655
32.2
25
10.8
300
2000.0
100
20.0
-, -
-, -
12.0
25
25
-10
85414900
CN
OMRON E3Z-LL83 2M
E3Z-LL83 2M
Adjustable
Photoelectric sensor, rec...
4547648678797
323143
E3Z 7415F
E3Z-LL83 2M
1
IP67
Plastic
Class 1
DC
None
Cuboid
Manual adjustment
Programmable/configurable
Other
Background fade-out
None
Cable
Light-/dark switching
Plastic
Polyvinyl chloride (PVC)
Laser diode, red light
PNP
Safety class 3
false
false
false
false
false
false
false
false
false
false
false
false
false
false
false
false
false
false
false
false
false
false
false
1
24
0
0
0
0.400
300
0.5
655
32.2
25
10.8
300
2000.0
100
20.0
-, -
-, -
12.0
25
25
-10
85414900
CN
OMRON E3Z-LS61 2M
E3Z-LS61 2M
Adjustable
Photoelectric sensor, rec...
4547648677011
323126
E3Z 7237D
E3Z-LS61 2M
1
IP67
Plastic
None
DC
None
Cuboid
Manual adjustment
Programmable/configurable
Other
Background fade-out
None
Cable
Light-/dark switching
Plastic
Polyvinyl chloride (PVC)
Polarity free red light
NPN
Safety class 3
false
false
false
false
false
false
false
false
false
false
false
false
false
false
false
false
false
false
false
false
false
false
false
1
24
0
0
0
200
1.0
680
32.2
20
10.8
200
1000.0
100
20.0
-, -
-, -
12.0
20
20
-25
85414900
CN
OMRON E3Z-LS66
E3Z-LS66
Adjustable
Photoelectric sensor, rec...
4547648677035
323128
E3Z 7239M
E3Z-LS66
1
IP67
Plastic
None
DC
None
Cuboid
Manual adjustment
Programmable/configurable
Other
Background fade-out
None
Connector M8
Light-/dark switching
Plastic
Polyvinyl chloride (PVC)
Polarity free red light
NPN
Safety class 3
false
false
false
false
false
false
false
false
false
false
false
false
false
false
false
false
false
false
false
false
false
false
false
1
24
0
0
0
200
1.0
680
32.2
20
10.8
200
1000.0
100
20.0
-, -
-, -
12.0
20
20
-25
85414900
CN
OMRON E3Z-LL61 2M
E3Z-LL61 2M
Adjustable
Photoelectric sensor, rec...
4547648678735
323137
E3Z 7409A
E3Z-LL61 2M
1
IP67
Plastic
Class 1
DC
None
Cuboid
Manual adjustment
Programmable/configurable
Other
Background fade-out
None
Cable
Light-/dark switching
Plastic
Polyvinyl chloride (PVC)
Laser diode, red light
NPN
Safety class 3
false
false
false
false
false
false
false
false
false
false
false
false
false
false
false
false
false
false
false
false
false
false
false
1
24
0
0
0
0.400
300
1.0
655
32.2
20
10.8
300
1000.0
100
20.0
-, -
-, -
12.0
20
20
-10
85414900
CN
OMRON E3Z-LS88
E3Z-LS88
Adjustable
Photoelectric sensor, rec...
4547648678353
323135
E3Z 7371M
E3Z-LS88
1
IP67
Plastic
None
DC
None
Cuboid
Manual adjustment
Programmable/configurable
Other
Background fade-out
None
Connector M8
Light-/dark switching
Plastic
Polyvinyl chloride (PVC)
Polarity free red light
PNP
Safety class 3
false
false
false
false
false
false
false
false
false
false
false
false
false
false
false
false
false
false
false
false
false
false
false
1
24
0
0
0
80
1.0
650
32.2
2
10.8
80
1000.0
100
20.0
-, -
-, -
12.0
2
2
-25
85414900
CN
OMRON E3Z-LL66
E3Z-LL66
Adjustable
Photoelectric sensor, rec...
4547648678742
323138
E3Z 7410E
E3Z-LL66
1
IP67
Plastic
Class 1
DC
None
Cuboid
Manual adjustment
Programmable/configurable
Other
Background fade-out
None
Connector M8
Light-/dark switching
Plastic
Polyvinyl chloride (PVC)
Laser diode, red light
NPN
Safety class 3
false
false
false
false
false
false
false
false
false
false
false
false
false
false
false
false
false
false
false
false
false
false
false
1
24
0
0
0
0.400
300
1.0
655
32.2
20
10.8
300
1000.0
100
20.0
-, -
-, -
12.0
20
20
-10
85414900
CN
F
P
1
2
3
4
5
6
7
N
E
Rows Per Page
25
50
75
100
Previews
3D
2D
產品目錄供應商定位元
選擇一個國家查看當地辦事處