您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
歡迎
CAD模型
幫助
歡迎
CAD模型
幫助
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
幫助
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
幾何搜索
草圖搜索
變量搜索
可提供的產品目錄語言:
Deutsch
English
Nederlands
English
EC002571 - Agreement switch
Omron
Sensors
Code
In case of unavailability of files or any questions, please contact Omron under
Mail to Omron
CAD模型選擇
{omron/eg000026/ec002571.prj},{NB=A4E-C211VA},{ITEM_IMAGE=},{IDNR=A4E-C211VA},{DESCSHORT=Enabling Switch},{DESCLONG=Enabling switch, four outputs, vertical mounting, with rubber seal},{INTERNATIONAL_PID=4536854780363},{SUPPLIERALTNO=150156},{MANUID=A4E 0008D},{MANUTYPEDESC=A4E-C211VA},{EF011959=Other},{EF003591=Quick-break switch},{EF005474=IP65},{EF007399=None},{EF003961=Flat plug-in connection},{EF007445=},{EF001602=false},{EF001597=},{EF006694=true},{EF009213=0},{EF008257=0},{EF008256=2},{EF008255=2},{EF007043=MIN},{EF007041=MIN},{EF007040=1},{EF007042=MIN},{CUSTOMS_TARIFF_NUMBER1=85365080},{CUSTOMS_TARIFF_COUNTRIES1=},{COO=JP}
過濾設置
運行過濾
刪除篩檢程式
取消
生成CAD模型
生成PDF資料表
1
2
3
4
5
6
LINA
明細表
IDNR
ⁿ/ₐ
DESCSHORT
Short Description
ⁿ/ₐ
DESCLONG
Long Description
ⁿ/ₐ
INTERNATIONAL_PID
GTIN-Code
ⁿ/ₐ
SUPPLIERALTNO
Alternative Product ID
ⁿ/ₐ
MANUID
Product ID of the Manufacturer
ⁿ/ₐ
MANUTYPEDESC
Manufacturer Type Description
ⁿ/ₐ
EF011959
Degree of protection (NEMA)
ⁿ/ₐ
EF003591
Type of switching contact
ⁿ/ₐ
EF005474
Degree of protection (IP)
ⁿ/ₐ
EF007399
Performance level acc. EN ISO 13849-1
ⁿ/ₐ
EF003961
Type of electric connection
ⁿ/ₐ
EF007445
Cross-wire monitoring possible
ⁿ/ₐ
EF001602
With status indication
ⁿ/ₐ
EF001597
Suitable for safety functions
ⁿ/ₐ
EF006694
Forced opening
ⁿ/ₐ
EF009213
Number of extra push buttons
ⁿ/ₐ
EF008257
Number of contacts as change-over contact
ⁿ/ₐ
EF008256
Number of contacts as normally open contact
ⁿ/ₐ
EF008255
Number of contacts as normally closed contact
ⁿ/ₐ
EF007043
Rated operation current Ie at DC-12, 24 V
[EU570459]
EF007041
Rated operation current Ie at AC12, 220 V
[EU570459]
EF007040
Rated operation current Ie at AC12, 125 V
[EU570459]
EF007042
Rated operation current Ie at AC12, 24 V
[EU570459]
CUSTOMS_TARIFF_NUMBER1
ⁿ/ₐ
CUSTOMS_TARIFF_COUNTRIES1
ⁿ/ₐ
COO
Country of origin
ⁿ/ₐ
OMRON A4E-B200SS
A4E-B200SS
Enabling Switch
Enabling switch, two outp...
4536854780295
329800
A4E 0001G
A4E-B200SS
Other
Quick-break switch
IP65
None
Flat plug-in connection
false
true
true
0
0
2
0
1
85365080
JP
OMRON A4E-B200VA
A4E-B200VA
Enabling Switch
Enabling switch, two outp...
4536854780356
140171
A4E 0007F
A4E-B200VA
Other
Quick-break switch
IP65
None
Flat plug-in connection
false
true
true
0
0
2
0
1
85365080
JP
OMRON A4E-C211VA
A4E-C211VA
Enabling Switch
Enabling switch, four out...
4536854780363
150156
A4E 0008D
A4E-C211VA
Other
Quick-break switch
IP65
None
Flat plug-in connection
false
true
0
0
2
2
1
85365080
JP
OMRON A4EG-C000041
A4EG-C000041
Enabling Switch
Emergency stop switch, en...
4547648477031
247804
A4EG0001R
A4EG-C000041
Other
Quick-break switch
IP66
None
Screw connection
false
false
true
true
0
0
2
1
0.55
0.75
1
1
85365015
JP
OMRON A4EG-BM2B041
A4EG-BM2B041
Enabling Switch
Emergency stop switch, en...
4547648521642
247806
A4EG0003E
A4EG-BM2B041
Other
Quick-break switch
IP65
None
Screw connection
false
false
true
true
1
0
4
0
0.55
0.75
1
1
85365015
JP
OMRON A4EG-BE2R041
A4EG-BE2R041
Enabling Switch
Emergency stop switch, en...
4548583869417
674137
A4EG0009D
A4EG-BE2R041
Other
Quick-break switch
IP65
None
Screw connection
false
false
true
true
1
0
2
2
0.55
0.75
1
1
85365015
JP
Previews
3D
2D
產品目錄供應商定位元
選擇一個國家查看當地辦事處