您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
歡迎
CAD模型
幫助
歡迎
CAD模型
幫助
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
我的賬號
忘記密碼?
回饋
註冊
登錄
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
歡迎
CAD模型
幫助
登錄
註冊
忘記密碼?
回饋
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
可提供的產品目錄語言:
Deutsch
English
Nederlands
English
EC002300 - Impulse meter for installation
Omron
Devices for distribution board-/surface mounting
Code
In case of unavailability of files or any questions, please contact Omron under
Mail to Omron
CAD模型選擇
{omron/eg000062/ec002300.prj},{NB=H7CX-AWSD1-N},{IDNR=H7CX-AWSD1-N},{EF005555=MIN},{EF003945=MIN},{EF002950=MIN},{EF001532=MIN},{EF003946=0},{EF005387=MIN},{EF000008=MIN},{EF000040=MIN},{EF005735=MIN},{CUSTOMS_TARIFF_NUMBER1=90291000},{ITEM_IMAGE=../_pool_/e5/9c/h7cx-a4d-n_ca_img.jpg},{DESCSHORT=Pulse},{DESCLONG=Counter, 1/16DIN (48 x 48mm), IP66, 6 preset & 6 actual count digits, multifunction: 1-stage/2-stage/total/batch/ dual/tachometer, two transistor outputs, 12-24 VDC/24 VAC supply, 12 VDC aux supply, includes colour change display function},{INTERNATIONAL_PID=4548583745476},{SUPPLIERALTNO=668591},{MANUID=H7CX6020F},{MANUTYPEDESC=H7CX-AWSD1-N},{EF000187=},{EF000010=},{EF005015=},{EF006704=},{EF001126=}
過濾設置
運行過濾
刪除篩檢程式
取消
生成CAD模型
生成PDF資料表
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
IDNR
ⁿ/ₐ
DESCSHORT
Short Description
ⁿ/ₐ
DESCLONG
Long Description
ⁿ/ₐ
INTERNATIONAL_PID
GTIN-Code
ⁿ/ₐ
SUPPLIERALTNO
Alternative Product ID
ⁿ/ₐ
MANUID
Product ID of the Manufacturer
ⁿ/ₐ
MANUTYPEDESC
Manufacturer Type Description
ⁿ/ₐ
EF000187
Voltage type
ⁿ/ₐ
EF000010
Model
ⁿ/ₐ
EF005015
Measuring mechanism
ⁿ/ₐ
EF006704
With reset function
ⁿ/ₐ
EF001126
Modular version
ⁿ/ₐ
EF005555
Number of digits
ⁿ/ₐ
EF003945
Number of semiconductor outputs with signalling function
ⁿ/ₐ
EF002950
Width in number of modular spacings
ⁿ/ₐ
EF001532
Accuracy class
ⁿ/ₐ
EF003946
Number of contact energized outputs with signalling function
ⁿ/ₐ
EF005387
Power loss
[EU570054]
EF000008
Width
[EU570448]
EF000040
Height
[EU570448]
EF005735
Frequency input voltage
[EU570028]
EF007118
Input voltage at AC 50 Hz
[EU570079]
EF007120
Input voltage at DC
[EU570079]
EF007119
Input voltage at AC 60 Hz
[EU570079]
CUSTOMS_TARIFF_NUMBER1
ⁿ/ₐ
CUSTOMS_TARIFF_COUNTRIES1
ⁿ/ₐ
COO
Country of origin
ⁿ/ₐ
OMRON H7AN-4DM 100-240VAC
H7AN-4DM 100-240VAC
Pulse
Preset 4 digit counter, D...
4547648355223
243906
H7AN2013E
H7AN-4DM 100-240VAC
false
90291000
CN
OMRON H7AN-4D 100-240VAC
H7AN-4D 100-240VAC
Pulse
Preset 4 digit counter, D...
4547648355186
243905
H7AN2011R
H7AN-4D 100-240VAC
90291000
CN
OMRON H7AN-WE4DM 100-240V...
H7AN-WE4DM 100-240VAC
Pulse
4547648355230
243907
H7AN2025R
H7AN-WE4DM 100-240VAC
90291000
CN
OMRON H7CX-AU-N
H7CX-AU-N
Pulse
Counter, DIN 48x48 mm, IP...
4547648642705
311857
H7CX7024D
H7CX-AU-N
DC
DIN rail
Digital
true
false
6
0
2.7
999999
1
4.7
48
48
30
100, 240
-, -
100, 240
90291000
CN
OMRON H7CX-AUD1-N
H7CX-AUD1-N
Pulse
Counter, DIN 48x48 mm, IP...
4547648642712
311858
H7CX7025B
H7CX-AUD1-N
DC
DIN rail
Digital
true
false
6
0
2.7
999999
1
4.7
48
48
30
20.4, 26.4
12, 24
20.4, 26.4
90291000
CN
OMRON H7CX-AUSD1-N
H7CX-AUSD1-N
Pulse
Counter, DIN48x48mm, IP66...
4547648642729
311859
H7CX7026M
H7CX-AUSD1-N
DC
DIN rail
Digital
true
false
6
1
2.7
999999
0
4.7
48
48
30
20.4, 26.4
12, 24
20.4, 26.4
90291000
CN
OMRON H7BX-A
H7BX-A
Pulse
Counter, DIN 72x72 mm, di...
4547648453615
241306
H7BX0001C
H7BX-A
Other
DIN rail
Digital
true
false
6
1
4.0
999999
1
9.6
72
72
30
100, 240
100, 240
90291000
CN
OMRON H7BX-AW
H7BX-AW
Pulse
Counter, DIN 72x72 mm, di...
4547648453622
241307
H7BX0002A
H7BX-AW
Other
DIN rail
Digital
true
false
6
1
4.0
999999
2
9.6
72
72
30
100, 240
100, 240
90291000
CN
OMRON H7AN-2DM 100-240VAC
H7AN-2DM 100-240VAC
Pulse
4547648355162
243904
H7AN2009G
H7AN-2DM 100-240VAC
90291000
CN
OMRON H7BX-AWD1
H7BX-AWD1
Pulse
Counter, DIN 72x72 mm, di...
4547648453646
241309
H7BX0004H
H7BX-AWD1
Other
DIN rail
Digital
true
false
6
1
4.0
999999
2
5.3
72
72
30
20.4, 26.4
12, 24
20.4, 26.4
90291000
CN
OMRON H7BX-AD1
H7BX-AD1
Pulse
Counter, DIN 72x72 mm, di...
4547648453639
241308
H7BX0003M
H7BX-AD1
Other
DIN rail
Digital
true
false
6
1
4.0
999999
1
5.3
72
72
30
20.4, 26.4
12, 24
20.4, 26.4
90291000
CN
OMRON H7AN-2D 100-240VAC
H7AN-2D 100-240VAC
Pulse
Preset Counter, 72 x 72 m...
4547648355148
246521
H7AN2007M
H7AN-2D 100-240VAC
90291000
CN
OMRON H7CX-A-N
H7CX-A-N
Pulse
Counter, plug-in, screw t...
4548583745360
668633
H7CX6009E
H7CX-A-N
DC
DIN rail
Digital
true
false
6
0
2.7
999999
1
4.7
48
48
30
100, 240
-, -
100, 240
90291000
ID
OMRON H7CX-A11D1-N
H7CX-A11D1-N
Pulse
Counter, plug-in, 11-pin,...
4548583745315
668595
H7CX6004D
H7CX-A11D1-N
DC
DIN rail
Digital
true
false
6
0
2.7
1
4.7
48
48
30
20.4, 26.4
12, 24
20.4, 26.4
85364900
ID
OMRON H7CX-A11-N
H7CX-A11-N
Pulse
Counter, plug-in, 11-pin,...
4548583745292
668611
H7CX6002H
H7CX-A11-N
DC
DIN rail
Digital
true
false
6
0
2.7
1
4.7
48
48
30
100, 240
-, -
100, 240
85364900
ID
OMRON H7CX-A11S-N
H7CX-A11S-N
Pulse
Counter, plug-in, 11-pin,...
4548583745308
668619
H7CX6003F
H7CX-A11S-N
AC/DC
DIN rail
Digital
true
false
6
1
2.7
0
4.7
48
48
30
100, 240
-, -
100, 240
85364900
ID
OMRON H7CX-A4SD-N
H7CX-A4SD-N
Pulse
Counter, 1/16DIN (48 x 48...
4548583745438
668601
H7CX6016H
H7CX-A4SD-N
DC
Front mounting
Digital
true
false
4
1
2.7
0
48
48
-, -
12, 24
-, -
90291000
ID
OMRON H7CX-AS-N
H7CX-AS-N
Pulse
Counter, plug-in, screw t...
4548583745377
668613
H7CX6010R
H7CX-AS-N
0
-, -
90291000
ID
OMRON H7CX-AD-N
H7CX-AD-N
Pulse
Counter, 1/16DIN (48 x 48...
4548583745384
668628
H7CX6011G
H7CX-AD-N
AC
DIN rail
Digital
true
false
6
0
2.7
999999
1
4.7
48
48
30
12, 24
90291000
ID
OMRON H7CX-A4WSD-N
H7CX-A4WSD-N
Pulse
Counter, 1/16DIN (48 x 48...
4548583745506
668630
H7CX6023M
H7CX-A4WSD-N
DC
Front mounting
Digital
true
false
4
2
2.7
0
48
48
-, -
12, 24
-, -
90291000
ID
OMRON H7CX-A114D1-N
H7CX-A114D1-N
Pulse
Counter, plug-in, 11-pin,...
4548583745353
668600
H7CX6008G
H7CX-A114D1-N
AC/DC
DIN rail
Digital
true
false
4
0
2.7
1
4.7
48
48
30
20.4, 26.4
12, 24
20.4, 26.4
85364900
ID
OMRON H7CX-A4D-N
H7CX-A4D-N
Pulse
Counter, 1/16DIN (48 x 48...
4548583745421
668621
H7CX6015M
H7CX-A4D-N
AC
DIN rail
Digital
true
false
4
0
2.7
9999
1
4.7
48
48
30
12, 24
90291000
ID
OMRON H7CX-A11SD1-N
H7CX-A11SD1-N
Pulse
Counter, plug-in, 11-pin,...
4548583745322
668606
H7CX6005B
H7CX-A11SD1-N
AC/DC
DIN rail
Digital
true
false
6
1
2.7
0
4.7
48
48
30
20.4, 26.4
12, 24
20.4, 26.4
85364900
ID
OMRON H7CX-AWSD-N
H7CX-AWSD-N
Pulse
Counter, 1/16DIN (48 x 48...
4548583745483
668608
H7CX6021D
H7CX-AWSD-N
AC
DIN rail
Digital
true
false
6
2
2.7
999999
0
4.7
48
48
30
12, 24
90291000
ID
OMRON H7CX-A4W-N
H7CX-A4W-N
Pulse
Counter, 1/16DIN (48 x 48...
4548583745490
668590
H7CX6022B
H7CX-A4W-N
DC
DIN rail
Digital
true
false
4
0
2.7
9999
2
4.7
48
48
30
100, 240
-, -
100, 240
90291000
ID
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Previews
3D
2D
產品目錄供應商定位元
選擇一個國家查看當地辦事處