您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
歡迎
CAD模型
幫助
歡迎
CAD模型
幫助
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
我的賬號
忘記密碼?
回饋
註冊
登錄
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
歡迎
CAD模型
幫助
登錄
註冊
忘記密碼?
回饋
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
可提供的產品目錄語言:
Deutsch
English
Nederlands
English
EC002295 - Accessories for measuring instruments for installation
Omron
Devices for distribution board-/surface mounting
Code
In case of unavailability of files or any questions, please contact Omron under
Mail to Omron
CAD模型選擇
{omron/eg000062/ec002295.prj},{NB=K35-1},{ITEM_IMAGE=../_pool_/1f/3f/k35-1.jpg},{IDNR=K35-1},{DESCSHORT=Panel Indicator Accessory},{DESCLONG=option board (Slot D), not compatible with K3N models, NPN open collecor event input card 5 points M3 terminal block},{INTERNATIONAL_PID=4536854927232},{SUPPLIERALTNO=118251},{MANUID=K35 1001A},{MANUTYPEDESC=K35-1},{EF000215=Other},{EF013237=false},{EF013236=true},{CUSTOMS_TARIFF_NUMBER1=90319000},{CUSTOMS_TARIFF_COUNTRIES1=},{COO=JP}
過濾設置
運行過濾
刪除篩檢程式
取消
生成PDF資料表
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
IDNR
ⁿ/ₐ
DESCSHORT
Short Description
ⁿ/ₐ
DESCLONG
Long Description
ⁿ/ₐ
INTERNATIONAL_PID
GTIN-Code
ⁿ/ₐ
SUPPLIERALTNO
Alternative Product ID
ⁿ/ₐ
MANUID
Product ID of the Manufacturer
ⁿ/ₐ
MANUTYPEDESC
Manufacturer Type Description
ⁿ/ₐ
EF000215
Type of accessory
ⁿ/ₐ
EF013237
ⁿ/ₐ
EF013236
ⁿ/ₐ
CUSTOMS_TARIFF_NUMBER1
ⁿ/ₐ
CUSTOMS_TARIFF_COUNTRIES1
ⁿ/ₐ
COO
Country of origin
ⁿ/ₐ
OMRON Y92F-35
Y92F-35
Counter Accessory
Flush panel mounting adap...
4536854819872
107355
Y92F2013M
Y92F-35
Installation mounting set
false
true
85364900
JP
OMRON Y92F-76
Y92F-76
Counter Accessory
Flush mounting adapter fo...
4536853531331
119559
H7E 9002M
Y92F-76
Installation mounting set
false
true
85364900
JP
OMRON Y92F-91
Y92F-91
Counter Accessory
DIN rail mounting base fo...
4536853532529
156348
H8PS9002D
Y92F-91
Installation mounting set
false
true
85444999
JP
OMRON Y92S-41-200
Y92S-41-200
Counter Accessory
Output cable, free wire e...
4547648043861
169367
H8PS9003B
Y92S-41-200
Other
false
true
85444999
JP
OMRON Y92F-75
Y92F-75
Counter Accessory
Flush mounting adapter fo...
4536853531324
154955
H7E 9001A
Y92F-75
Installation mounting set
false
true
85364900
JP
OMRON Y92S-36
Y92S-36
Counter Accessory
Battery for H7E-N
4536854478277
119560
H7E 9004F
Y92S-36
Buffer battery
true
false
85364900
JP
OMRON K33-CPA
K33-CPA
Panel Indicator Accessory
option board (Slot B), no...
4536854951213
105740
K33 1001D
K33-CPA
Other
false
true
90319000
JP
OMRON K32-49HC
K32-49HC
Panel Indicator Accessory
Hard cover for use with 9...
4536853597092
118244
K32 1001M
K32-49HC
Other
false
true
90319000
JP
OMRON K34-C2
K34-C2
Panel Indicator Accessory
option board (Slot C), no...
4536854927201
118248
K34 1002F
K34-C2
Other
false
true
90319000
JP
OMRON K34-T1
K34-T1
Panel Indicator Accessory
option board (Slot C), no...
4536854927218
118249
K34 1003D
K34-T1
Other
false
true
90319000
JP
OMRON K34-T2
K34-T2
Panel Indicator Accessory
option board (Slot C), no...
4536854927225
118250
K34 1004B
K34-T2
Other
false
true
90319000
JP
OMRON K35-1
K35-1
Panel Indicator Accessory
option board (Slot D), no...
4536854927232
118251
K35 1001A
K35-1
Other
false
true
90319000
JP
OMRON K35-3
K35-3
Panel Indicator Accessory
option board (Slot D), no...
4536854927249
144606
K35 1003H
K35-3
Other
false
true
90319000
JP
OMRON K32-49SC
K32-49SC
Panel Indicator Accessory
Splash-proof soft cover f...
4536853597153
146531
K32 2028H
K32-49SC
Other
false
true
90319000
JP
OMRON K33-A
K33-A
Panel Indicator Accessory
option board (Slot B), no...
4536854951220
147813
K33 1002B
K33-A
Other
false
true
90319000
JP
OMRON K34-C1
K34-C1
Panel Indicator Accessory
option board (Slot C), no...
4536854927195
155312
K34 1001H
K34-C1
Other
false
true
90319000
JP
OMRON K33-CPB
K33-CPB
Panel Indicator Accessory
option board (Slot B), no...
4547648022835
168450
K33 1003M
K33-CPB
Other
false
true
90319000
JP
OMRON K33-B
K33-B
Panel Indicator Accessory
option board (Slot B), no...
4547648022842
168451
K33 1004R
K33-B
Other
false
true
90319000
JP
OMRON K33-L1A
K33-L1A
Panel Indicator Accessory
option board (Slot B), no...
4547648022859
168452
K33 1005G
K33-L1A
Other
false
true
90319000
JP
OMRON K33-L2B
K33-L2B
Panel Indicator Accessory
option board (Slot B), no...
4547648022880
168455
K33 1008A
K33-L2B
Other
false
true
90319000
JP
OMRON K33-L1B
K33-L1B
Panel Indicator Accessory
option board (Slot B), no...
4547648022866
168453
K33 1006E
K33-L1B
Other
false
true
90319000
JP
OMRON K33-L2A
K33-L2A
Panel Indicator Accessory
option board (Slot B), no...
4547648022873
168454
K33 1007C
K33-L2A
Other
false
true
90319000
JP
OMRON K33-FLK3A
K33-FLK3A
Panel Indicator Accessory
option board (Slot B), no...
4547648022910
168458
K33 1011A
K33-FLK3A
Other
false
true
90319000
JP
OMRON K33-FLK3B
K33-FLK3B
Panel Indicator Accessory
option board (Slot B), no...
4547648022927
168459
K33 1012M
K33-FLK3B
Other
false
true
90319000
JP
OMRON K34-BCD
K34-BCD
Panel Indicator Accessory
option board (Slot C), no...
4547648109895
180123
K34 1006R
K34-BCD
Other
false
true
90319000
JP
產品目錄供應商定位元
選擇一個國家查看當地辦事處