您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
歡迎
CAD模型
幫助
歡迎
CAD模型
幫助
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
我的賬號
忘記密碼?
回饋
註冊
登錄
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
歡迎
CAD模型
幫助
登錄
註冊
忘記密碼?
回饋
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
可提供的產品目錄語言:
Deutsch
English
Nederlands
English
EC002294 - Built-in rotational speed meter
Omron
Devices for distribution board-/surface mounting
Code
In case of unavailability of files or any questions, please contact Omron under
Mail to Omron
CAD模型選擇
{omron/eg000062/ec002294.prj},{NB=H7ER-N},{ITEM_IMAGE=../_pool_/a2/c1/h7er_img.jpg},{IDNR=H7ER-N},{DESCSHORT=Rotational Speed},{DESCLONG=Tachometer, DIN 48 x 24 mm, self-powered, LCD, 4-digit, 1/60 ppr, no-V input, grey case},{INTERNATIONAL_PID=4548583755734},{SUPPLIERALTNO=672673},{MANUID=H7E 8010E},{MANUTYPEDESC=H7ER-N},{EF000187=DC},{EF000010=Built-in},{EF005015=Digital},{EF006179=false},{EF001126=false},{EF002950=2.7},{EF001532=9999},{EF000008=48},{EF005992=},{EF000040=24},{EF001836=0},{CUSTOMS_TARIFF_NUMBER1=90291000},{CUSTOMS_TARIFF_COUNTRIES1=},{COO=ID}
過濾設置
運行過濾
刪除篩檢程式
取消
生成CAD模型
生成PDF資料表
1
2
3
4
5
6
7
8
9
10
LINA
明細表
IDNR
ⁿ/ₐ
DESCSHORT
Short Description
ⁿ/ₐ
DESCLONG
Long Description
ⁿ/ₐ
INTERNATIONAL_PID
GTIN-Code
ⁿ/ₐ
SUPPLIERALTNO
Alternative Product ID
ⁿ/ₐ
MANUID
Product ID of the Manufacturer
ⁿ/ₐ
MANUTYPEDESC
Manufacturer Type Description
ⁿ/ₐ
EF000187
Voltage type
ⁿ/ₐ
EF000010
Model
ⁿ/ₐ
EF005015
Measuring mechanism
ⁿ/ₐ
EF006179
Scales lighting
ⁿ/ₐ
EF001126
Modular version
ⁿ/ₐ
EF002950
Width in number of modular spacings
ⁿ/ₐ
EF001532
Accuracy class
ⁿ/ₐ
EF000008
Width
[EU570448]
EF005992
Max. needle deflection
[EU570383]
EF000040
Height
[EU570448]
EF001836
Measuring range
[EU000052]
CUSTOMS_TARIFF_NUMBER1
ⁿ/ₐ
CUSTOMS_TARIFF_COUNTRIES1
ⁿ/ₐ
COO
Country of origin
ⁿ/ₐ
OMRON H7CX-R11-N
H7CX-R11-N
Rotational Speed
Tachometer, plug-in, 11-p...
4548583745513
668615
H7CX6049D
H7CX-R11-N
90291000
ID
OMRON H7CX-R11D1-N
H7CX-R11D1-N
Rotational Speed
Tachometer, plug-in, 11-p...
4548583745520
668598
H7CX6050H
H7CX-R11D1-N
90291000
ID
OMRON H7CX-R11W-N
H7CX-R11W-N
Rotational Speed
Counter Tachometer, 11-pi...
4548583745537
668632
H7CX6055R
H7CX-R11W-N
90291000
ID
OMRON H7CX-R11WD1-N
H7CX-R11WD1-N
Rotational Speed
Counter Tachometer, 11-pi...
4548583745544
668612
H7CX6056G
H7CX-R11WD1-N
90291000
ID
OMRON H7ER-N
H7ER-N
Rotational Speed
Tachometer, DIN 48 x 24 m...
4548583755734
672673
H7E 8010E
H7ER-N
DC
Built-in
Digital
false
false
2.7
9999
48
24
0
90291000
ID
OMRON H7ER-NV1
H7ER-NV1
Rotational Speed
Tachometer, DIN 48x24 mm,...
4548583755796
672678
H7E 8016D
H7ER-NV1
DC
Built-in
Digital
false
false
2.7
99999
48
24
0
90291000
ID
OMRON H7CC-R11
H7CC-R11
Rotational Speed
Digital counter, plug-in,...
4549734670142
700365
H7CC7049A
H7CC-R11
AC
Front mounting
Digital
false
2.7
48
48
90291000
CN
OMRON H7CC-R11D
H7CC-R11D
Rotational Speed
Digital counter, plug-in,...
4549734670159
700366
H7CC7050E
H7CC-R11D
AC/DC
Front mounting
Digital
false
2.7
48
48
90291000
CN
OMRON H7CC-R11WD
H7CC-R11WD
Rotational Speed
Digital counter, plug-in,...
4549734670173
700368
H7CC7056D
H7CC-R11WD
AC/DC
Front mounting
Digital
false
2.7
48
48
90291000
CN
OMRON H7CC-R11W
H7CC-R11W
Rotational Speed
Digital counter, plug-in,...
4549734670166
700367
H7CC7055F
H7CC-R11W
AC
Front mounting
Digital
false
2.7
48
48
90291000
CN
Previews
3D
2D
產品目錄供應商定位元
選擇一個國家查看當地辦事處