|  | OMRON G3PE-545B-3N 12-24V... | G3PE-545B-3N 12-24VDC | SSR With Heat Sink | Solid state relay, 3-pole... | 4548583410060 | 375433 | G3PE2048M | G3PE-545B-3N 12-24VDC | AC | | false | 3 | 45 | | 45 | | | 200 | 0 | 12 | 0 | 85364900 | JP |
|  | OMRON G3PJ-525B-PU DC12-2... | G3PJ-525B-PU DC12-24 | SSR With Heat Sink | Solid-state relay, 1 phas... | 4548583783409 | 669913 | G3PJ2112G | G3PJ-525B-PU DC12-24 | AC | | false | 1 | 27 | | 0 | | | 100 | 0 | 12 | 0 | 85364900 | JP |
|  | OMRON G3PJ-515B-PU DC12-2... | G3PJ-515B-PU DC12-24 | SSR With Heat Sink | Solid-state relay, 1 phas... | 4548583783393 | 669883 | G3PJ2111R | G3PJ-515B-PU DC12-24 | AC | | false | 1 | 23 | | 0 | | | 100 | 0 | 12 | 0 | 85364900 | JP |
|  | OMRON G3PA-240B-VD 5-24VD... | G3PA-240B-VD 5-24VDC | SSR With Heat Sink | Solid state relay, DIN ra... | 4536854864407 | 376268 | G3PA4002D | G3PA-240B-VD 5-24VDC | DC | true | false | 1 | 40 | | 40 | | | 4 | 0 | 5 | 0 | 85364900 | CN |
|  | OMRON G3PJ-515B DC12-24 | G3PJ-515B DC12-24 | SSR With Heat Sink | Solid-state relay, 1 phas... | 4548583783355 | 669945 | G3PJ2011B | G3PJ-515B DC12-24 | AC | | false | 1 | 23 | | 0 | | | 100 | 100 | 12 | 0 | 85364900 | JP |
|  | OMRON G3PA-260B-VD 5-24VD... | G3PA-260B-VD 5-24VDC | SSR With Heat Sink | Solid state relay, DIN ra... | 4536854864414 | 376269 | G3PA4003B | G3PA-260B-VD 5-24VDC | DC | true | false | 1 | 60 | | 60 | | | 4 | 0 | 5 | 0 | 85364900 | CN |
|  | OMRON G3PJ-225B-PU DC12-2... | G3PJ-225B-PU DC12-24 | SSR With Heat Sink | Solid-state relay, 1 phas... | 4548583783386 | 669857 | G3PJ2102M | G3PJ-225B-PU DC12-24 | AC | true | false | 1 | 27 | | 0 | | | 24 | 0 | 12 | 0 | 85364900 | JP |
|  | OMRON G3PA-420B-VD 12-24V... | G3PA-420B-VD 12-24VDC | SSR With Heat Sink | Solid state relay, DIN ra... | 4536854864568 | 376270 | G3PA4004M | G3PA-420B-VD 12-24VDC | DC | true | false | 1 | 20 | | 20 | | | 10 | 0 | 12 | 0 | 85364900 | CN |
|  | OMRON G3PA-430B-VD 12-24V... | G3PA-430B-VD 12-24VDC | SSR With Heat Sink | Solid state relay, DIN ra... | 4536854864575 | 376271 | G3PA4005R | G3PA-430B-VD 12-24VDC | DC | true | false | 1 | 30 | | 30 | | | 10 | 0 | 12 | 0 | 85364900 | CN |
|  | OMRON G3PJ-215B DC12-24 | G3PJ-215B DC12-24 | SSR With Heat Sink | Solid-state relay, 1 phas... | 4548583783331 | 669862 | G3PJ2001E | G3PJ-215B DC12-24 | DC | | false | 1 | 18 | | 0 | | | 24 | 0 | 12 | 0 | 85364900 | JP |
|  | OMRON G3PE-215B 12-24VDC | G3PE-215B 12-24VDC | SSR With Heat Sink | Solid state relay, 1 phas... | 4547648524896 | 376272 | G3PE4001D | G3PE-215B 12-24VDC | AC | true | false | 1 | 15 | | 15 | | | 100 | 0 | 12 | 0 | 85364900 | CN |
|  | OMRON G3PJ-525B DC12-24 | G3PJ-525B DC12-24 | SSR With Heat Sink | Solid-state relay, 1 phas... | 4548583783362 | 669932 | G3PJ2012M | G3PJ-525B DC12-24 | AC | | false | 1 | 27 | | 0 | | | 100 | 0 | 12 | 0 | 85364900 | JP |
|  | OMRON G3PE-225B 12-24VDC | G3PE-225B 12-24VDC | SSR With Heat Sink | Solid state relay, 1 phas... | 4547648524902 | 376273 | G3PE4002B | G3PE-225B 12-24VDC | AC | true | false | 1 | 25 | | 25 | | | 100 | 0 | 12 | 0 | 85364900 | CN |
|  | OMRON G3NA-205B-UTU 5-24V... | G3NA-205B-UTU 5-24VDC | SSR Without Heat Sink | Solid state relay, surfac... | 4548583569638 | 690651 | G3NA7016C | G3NA-205B-UTU 5-24VDC | AC | true | false | 1 | 3 | | 5 | | | 24 | 0 | 5 | 0 | 85364900 | CN |
|  | OMRON G3PE-225BL 12-24VDC | G3PE-225BL 12-24VDC | SSR With Heat Sink | Solid-state relay, 1 phas... | 4547648524940 | 376275 | G3PE4006E | G3PE-225BL 12-24VDC | DC | false | false | 1 | 25 | | 0 | | | 100 | 0 | 12 | 0 | 85364900 | CN |
|  | OMRON G3NA-D210B-UTU 5-24... | G3NA-D210B-UTU 5-24VDC | SSR Without Heat Sink | Solid state relay, surfac... | 4549734591355 | 690630 | G3NA7126G | G3NA-D210B-UTU 5-24VDC | DC | false | false | 1 | 10 | | 10 | | | 5 | 0 | 5 | 0 | 85364900 | CN |
|  | OMRON G3NA-205B-UTU 200-2... | G3NA-205B-UTU 200-240VAC | SSR Without Heat Sink | Solid state relay, surfac... | 4536854920318 | 169408 | G3NA1054C | G3NA-205B-UTU 200-240VAC | AC | | false | 1 | 3 | | 5 | | | 24 | 200 | 0 | 200 | 85364900 | JP |
|  | OMRON G3PJ-225B DC12-24 | G3PJ-225B DC12-24 | SSR With Heat Sink | Solid-state relay, 1 phas... | 4548583783348 | 669893 | G3PJ2002C | G3PJ-225B DC12-24 | AC | true | false | 1 | 27 | | 0 | | | 24 | 0 | 12 | 0 | 85364900 | JP |
|  | OMRON G3NA-240B-UTU 200-2... | G3NA-240B-UTU 200-240VAC | SSR Without Heat Sink | Solid state relay, surfac... | 4536854920509 | 169409 | G3NA1073M | G3NA-240B-UTU 200-240VAC | AC | | false | 1 | 6 | | 40 | | | 24 | 200 | 0 | 200 | 85364900 | JP |
|  | OMRON G3NA-D210B-UTU 100-... | G3NA-D210B-UTU 100-240VAC | SSR Without Heat Sink | Solid state relay, surfac... | 4549734591362 | 690629 | G3NA7127E | G3NA-D210B-UTU 100-240VAC | DC | false | false | 1 | 4 | | 10 | | | 5 | 100 | 0 | 100 | 85364900 | CN |
|  | OMRON G3NA-210B-UTU 200-2... | G3NA-210B-UTU 200-240VAC | SSR Without Heat Sink | Solid state relay, photot... | 4536854920356 | 169605 | G3NA1058F | G3NA-210B-UTU 200-240VAC | AC | | false | 1 | 4 | | 10 | | | 24 | 200 | 0 | 200 | 85364900 | JP |
|  | OMRON G3PJ-215B-PU DC12-2... | G3PJ-215B-PU DC12-24 | SSR With Heat Sink | Solid-state relay, 1 phas... | 4548583783379 | 669912 | G3PJ2101A | G3PJ-215B-PU DC12-24 | AC | | false | 1 | 18 | | 0 | | | 24 | 0 | 12 | 0 | 85364900 | JP |
|  | OMRON G3NA-220B-UTU 200/2... | G3NA-220B-UTU 200/240VAC | SSR Without Heat Sink | Solid state relay, surfac... | 4536854920394 | 169608 | G3NA1062D | G3NA-220B-UTU 200/240VAC | AC | | false | 1 | 4 | | 20 | | | 24 | 200 | 0 | 200 | 85364900 | JP |
|  | OMRON G3NA-410B-UTU 5-24V... | G3NA-410B-UTU 5-24VDC | SSR Without Heat Sink | Solid state relay, surfac... | 4549734591232 | 690638 | G3NA7114C | G3NA-410B-UTU 5-24VDC | AC | true | false | 1 | 4 | | 10 | | | 200 | 0 | 5 | 0 | 85364900 | CN |
|  | OMRON G3NE-220T-US 24VDC | G3NE-220T-US 24VDC | SSR Without Heat Sink | Compact SSR, 20A, 264 VAC... | 4536854921360 | 230921 | G3NE1100R | G3NE-220T-US 24VDC | DC | true | false | 1 | 20 | | 0 | | | 100 | 0 | 19 | 0 | 85364900 | JP |