您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
歡迎
CAD模型
幫助
歡迎
CAD模型
幫助
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
幫助
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
幾何搜索
草圖搜索
變量搜索
可提供的產品目錄語言:
Deutsch
English
Nederlands
English
EC001820 - Contrast sensor
Omron
Sensors
Code
In case of unavailability of files or any questions, please contact Omron under
Mail to Omron
CAD模型選擇
{omron/eg000026/ec001820.prj},{NB=E3S-DCP21-IL3},{IDNR=E3S-DCP21-IL3},{EF007010=MIN},{EF003945=1},{EF003946=0},{EF004028=40.0},{EF004030=4},{EF004059=10},{EF007094=30.0},{EF007283=56.9},{EF003587=20},{EF001315=100},{EF007334=83.6},{EF003980=10},{EF002386=-10},{CUSTOMS_TARIFF_NUMBER1=85414900},{ITEM_IMAGE=../_pool_/7a/bb/e3s-dcp21-il3.jpg},{DESCSHORT=Mark Sensor},{DESCLONG=Registration mark sensor, diffuse, rectangular shape, IP67 , 10 +/- 3mm, 50µs response time, Push-Pull, IO-Link V1.1 communication COM3 (230.4kbps), M12 connector},{INTERNATIONAL_PID=4548583819061},{SUPPLIERALTNO=670885},{MANUID=E3S 7114C},{MANUTYPEDESC=E3S-DCP21-IL3},{EF004027=Other},{EF011959=Other},{EF000187=DC},{EF004008=Cuboid},{EF005474=IP67}
過濾設置
運行過濾
刪除篩檢程式
取消
生成CAD模型
生成PDF資料表
1
2
3
4
5
6
7
8
9
10
11
12
13
LINA
明細表
IDNR
ⁿ/ₐ
DESCSHORT
Short Description
ⁿ/ₐ
DESCLONG
Long Description
ⁿ/ₐ
INTERNATIONAL_PID
GTIN-Code
ⁿ/ₐ
SUPPLIERALTNO
Alternative Product ID
ⁿ/ₐ
MANUID
Product ID of the Manufacturer
ⁿ/ₐ
MANUTYPEDESC
Manufacturer Type Description
ⁿ/ₐ
EF004027
Laser protection class
ⁿ/ₐ
EF011959
Degree of protection (NEMA)
ⁿ/ₐ
EF000187
Voltage type
ⁿ/ₐ
EF004008
Construction type housing
ⁿ/ₐ
EF005474
Degree of protection (IP)
ⁿ/ₐ
EF004134
Material of optical surface
ⁿ/ₐ
EF003994
Setting procedure
ⁿ/ₐ
EF003963
Type of switch function
ⁿ/ₐ
EF003961
Type of electric connection
ⁿ/ₐ
EF004137
Material fibre optics core
ⁿ/ₐ
EF004029
Type of light
ⁿ/ₐ
EF004136
Material of cable sheath
ⁿ/ₐ
EF001596
Material housing
ⁿ/ₐ
EF003962
Type of switching output
ⁿ/ₐ
EF003982
Operation agent-safety class
ⁿ/ₐ
EF006809
Analogue output -10 V ... +10 V
ⁿ/ₐ
EF006807
Analogue output 0 V ... 10 V
ⁿ/ₐ
EF004050
With fibre optics connection
ⁿ/ₐ
EF006808
Analogue output 0 mA ... 20 mA
ⁿ/ₐ
EF006810
Analogue output 4 mA ... 20 mA
ⁿ/ₐ
EF003968
With blanking function
ⁿ/ₐ
EF004053
With exchange lens
ⁿ/ₐ
EF003582
With time function
ⁿ/ₐ
EF007010
AWG-number
ⁿ/ₐ
EF003945
Number of semiconductor outputs with signalling function
ⁿ/ₐ
EF003946
Number of contact energized outputs with signalling function
ⁿ/ₐ
EF004028
No load current
[EU570174]
EF004030
Light dot
[EU570126]
EF004059
Nominal operating distance
[EU570448]
EF007094
Width sensor
[EU570448]
EF007283
Height of sensor
[EU570448]
EF007111
Diameter sensor
[EU570448]
EF003587
Switching frequency
[EU570028]
EF001315
Max. output current
[EU570174]
EF007334
Length of sensor
[EU570448]
EF003978
Rated control supply voltage Us at AC 50HZ
[EU570079]
EF003979
Rated control supply voltage Us at AC 60HZ
[EU570079]
EF003980
Rated control supply voltage Us at DC
[EU570079]
EF002386
Ambient temperature
[EU570073]
CUSTOMS_TARIFF_NUMBER1
ⁿ/ₐ
CUSTOMS_TARIFF_COUNTRIES1
ⁿ/ₐ
COO
Country of origin
ⁿ/ₐ
OMRON E3ZM-V81 5M
E3ZM-V81 5M
Mark Sensor
Registration mark sensor,...
4547648689342
326596
E3ZM7229A
E3ZM-V81 5M
Other
Other
DC
Cuboid
IP67
Plastic
Teach-In
Normally open contact (NO...
Other
Plastic
White light
Polyvinyl chloride (PVC)
Stainless steel
PNP
Safety class 3
false
false
false
false
false
false
false
false
24
1
0
20.0
12
10.8
32.2
20
100
21.0
-, -
-, -
10
-40
85414900
CN
OMRON E3ZM-V81 2M
E3ZM-V81 2M
Mark Sensor
Registration mark sensor,...
4547648689335
326595
E3ZM7228C
E3ZM-V81 2M
Other
Other
DC
Cuboid
IP67
Plastic
Teach-In
Normally open contact (NO...
Cable
Plastic
White light
Polyvinyl chloride (PVC)
Stainless steel
PNP
Safety class 3
false
false
false
false
false
false
false
false
24
1
0
20.0
12
10.8
32.2
20
100
21.0
-, -
-, -
10
-40
85414900
CN
OMRON E3ZM-V61 2M
E3ZM-V61 2M
Mark Sensor
Registration mark sensor,...
4547648689311
332046
E3ZM7226G
E3ZM-V61 2M
Other
Other
DC
Cuboid
IP67
Plastic
Teach-In
Normally open contact (NO...
Cable
Plastic
White light
Polyvinyl chloride (PVC)
Stainless steel
NPN
Safety class 3
false
false
false
false
false
false
false
false
24
1
0
20.0
12
10.8
32.2
20
100
21.0
-, -
-, -
10
-40
85414900
CN
OMRON E3ZM-V66
E3ZM-V66
Mark Sensor
Registration mark sensor,...
4547648689359
332048
E3ZM7230E
E3ZM-V66
Other
Other
DC
Cuboid
IP67
Plastic
Teach-In
Normally open contact (NO...
Connector M8
Plastic
White light
Polyvinyl chloride (PVC)
Stainless steel
NPN
Safety class 3
false
false
false
false
false
false
false
false
24
1
0
20.0
12
10.8
32.2
20
100
21.0
-, -
-, -
10
-40
85414900
CN
OMRON E3ZM-V86
E3ZM-V86
Mark Sensor
Registration mark sensor,...
4547648689366
332049
E3ZM7231C
E3ZM-V86
Other
Other
DC
Cuboid
IP67
Plastic
Teach-In
Normally open contact (NO...
Connector M8
Plastic
White light
Polyvinyl chloride (PVC)
Stainless steel
PNP
Safety class 3
false
false
false
false
false
false
false
false
24
1
0
20.0
12
10.8
32.2
20
100
21.0
-, -
-, -
10
-40
85414900
CN
OMRON E3S-DCP21-IL3
E3S-DCP21-IL3
Mark Sensor
Registration mark sensor,...
4548583819061
670885
E3S 7114C
E3S-DCP21-IL3
Other
Other
DC
Cuboid
IP67
Plastic
Teach-In
Programmable/configurable
Connector M12
Other
Multi-coloured LED
Other
Zinc
PNP
Safety class 2
false
false
false
false
false
false
true
true
1
0
40.0
4
10
30.0
56.9
20
100
83.6
-, -
-, -
10
-10
85414900
CN
OMRON E3S-DCN21
E3S-DCN21
Mark Sensor
Registration mark sensor,...
4548583819047
670883
E3S 7112G
E3S-DCN21
Other
Other
DC
Cuboid
IP67
Other
Teach-In
Normally open contact (NO...
Connector M12
Other
Multi-coloured LED
Other
Zinc
NPN
Safety class 2
false
false
false
false
false
false
true
false
1
0
40.0
4
10
30.0
56.9
20
100
83.6
-, -
-, -
10
-10
85414900
CN
OMRON E3S-DCP21-IL2
E3S-DCP21-IL2
Mark Sensor
Registration mark sensor,...
4548583819054
670884
E3S 7113E
E3S-DCP21-IL2
Other
Other
DC
Cuboid
IP67
Plastic
Teach-In
Programmable/configurable
Connector M12
Other
Multi-coloured LED
Other
Zinc
PNP
Safety class 2
false
false
false
false
false
false
true
true
1
0
40.0
4
10
30.0
56.9
20
100
83.6
-, -
-, -
10
-10
85414900
CN
OMRON E3NX-CA41 2M
E3NX-CA41 2M
Mark Sensor
Fiber amplifier, standard...
4548583802605
671058
E3NX0004D
E3NX-CA41 2M
Other
Other
DC
Cuboid
Other
Other
Teach-In
Programmable/configurable
Cable
Other
White light
Polyvinyl chloride (PVC)
Plastic
PNP
Safety class 0
false
false
true
false
false
false
false
true
24
1
0
0.1
10.0
33.5
10000
100
71.8
-, -
-, -
10
-25
85365019
JP
OMRON E3NX-CA51 2M
E3NX-CA51 2M
Mark Sensor
Fiber amplifier, advanced...
4548583802612
671059
E3NX0005B
E3NX-CA51 2M
Other
Other
DC
Cuboid
Other
Other
Teach-In
Programmable/configurable
Cable
Plastic
White light
Polyvinyl chloride (PVC)
Plastic
PNP
Safety class 0
false
false
true
false
false
false
false
true
24
2
0
0.1
10.0
33.5
10000
100
71.8
-, -
-, -
10
-25
85365019
JP
OMRON E3NX-CA8
E3NX-CA8
Mark Sensor
Fiber amplifier, standard...
4548583817296
671061
E3NX0007R
E3NX-CA8
Other
Other
DC
Cuboid
Other
Other
Teach-In
Programmable/configurable
Cable with connector
Plastic
White light
Plastic
PNP
Safety class 0
false
false
true
false
false
false
false
true
1
0
0.1
10.0
33.5
10000
100
71.8
-, -
-, -
10
-25
85365019
JP
OMRON E3NX-CA11 2M
E3NX-CA11 2M
Mark Sensor
Fiber amplifier, standard...
4548583802582
671056
E3NX0002H
E3NX-CA11 2M
Other
Other
DC
Cuboid
Other
Other
Teach-In
Programmable/configurable
Cable
Plastic
White light
Polyvinyl chloride (PVC)
Plastic
NPN
Safety class 0
false
false
true
false
false
false
false
true
24
1
0
0.1
10.0
33.5
10000
100
71.8
-, -
-, -
10
-25
85365019
JP
OMRON E3NX-CA21 2M
E3NX-CA21 2M
Mark Sensor
Fiber amplifier, advanced...
4548583802599
671057
E3NX0003F
E3NX-CA21 2M
Other
Other
DC
Cuboid
Other
Other
Teach-In
Programmable/configurable
Cable
Plastic
White light
Polyvinyl chloride (PVC)
Plastic
NPN
Safety class 0
false
false
true
false
false
false
false
false
24
2
0
0.1
10.0
33.5
10000
100
71.8
-, -
-, -
10
-25
85365019
JP
Previews
3D
2D
產品目錄供應商定位元
選擇一個國家查看當地辦事處