|  | OMRON F3SP-B1P | F3SP-B1P | Safety Controller | Control Unit for F3SJ, 3N... | 4547648813402 | 346846 | F3SP6001R | F3SP-B1P | None | 1 | B | Other | Screw connection | Other | DC | Level a | 0 | false | true | true | true | true | true | false | false | true | true | true | true | true | true | false | 0 | 4 | 0 | 0 | 0 | 0 | 0 | 0 | 111.0 | 76 | 45.0 | 0 | 0 | 21.6 | 0 | 85364900 | CN |
|  | OMRON G9SA-501 AC/DC24 | G9SA-501 AC/DC24 | Safety Controller | Safety relay unit, 5PST-N... | 4547648813952 | 346847 | G9SA6002F | G9SA-501 AC/DC24 | 3 | 4 | 3 | Basic device | Screw connection | 1-channel or 1- and 2-cha... | AC/DC | Level e | Other | false | true | false | true | false | true | false | false | true | true | true | true | true | true | false | 0 | 1 | 0 | 0 | 0 | 0 | 0 | 5 | 111.0 | 76 | 45.0 | 0 | 20 | 20.4 | 20 | 85364900 | CN |
|  | OMRON G9SA-321-T075 AC/DC... | G9SA-321-T075 AC/DC24 | Safety Controller | Safety relay unit, 3PST-N... | 4547648813969 | 346848 | G9SA6003D | G9SA-321-T075 AC/DC24 | 3 | 4 | 3 | Basic device | Screw connection | 1-channel or 1- and 2-cha... | AC/DC | Level e | Other | false | true | false | true | false | true | false | false | true | true | true | true | true | true | false | 0 | 1 | 0 | 0 | 2 | 0 | 0 | 3 | 111.0 | 76 | 45.0 | 0 | 20 | 20.4 | 20 | 85364900 | CN |
|  | OMRON G9SB-2002-A AC/DC24 | G9SB-2002-A AC/DC24 | Safety Controller | Safety relay unit, DPST-N... | 4547648814195 | 346849 | G9SB6003R | G9SB-2002-A AC/DC24 | 3 | 4 | 4 | Basic device | Screw connection | 2-channel | AC/DC | Level e | Other | true | true | false | true | false | true | false | false | true | true | false | true | true | true | false | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 2 | 112.0 | 100 | 17.5 | 0 | 20 | 20.4 | 20 | 85364900 | CN |
|  | OMRON G9SB-2002-C AC/DC24 | G9SB-2002-C AC/DC24 | Safety Controller | Safety relay unit, DPST-N... | 4547648814218 | 346850 | G9SB6005E | G9SB-2002-C AC/DC24 | 3 | 4 | 4 | Basic device | Screw connection | 2-channel | AC/DC | Level e | Other | true | true | false | true | false | true | false | false | true | true | false | true | true | true | false | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 2 | 112.0 | 100 | 17.5 | 0 | 20 | 20.4 | 20 | 85364900 | CN |
|  | OMRON G9SB-3010 DC24 | G9SB-3010 DC24 | Safety Controller | Safety relay unit, DIN 17... | 4547648814232 | 346851 | G9SB6007A | G9SB-3010 DC24 | 3 | 4 | 3 | Basic device | Screw connection | Other | DC | Level e | Other | true | true | false | true | false | true | false | false | true | true | false | true | true | true | false | 0 | 1 | 0 | 0 | 0 | 0 | 0 | 3 | 112.0 | 100 | 22.5 | 0 | 0 | 20.4 | 0 | 85364900 | CN |
|  | OMRON G9SB-3012-C AC/DC24 | G9SB-3012-C AC/DC24 | Safety Controller | Safety relay unit, 3PST-N... | 4547648814263 | 346852 | G9SB6010A | G9SB-3012-C AC/DC24 | 3 | 4 | 4 | Basic device | Screw connection | 2-channel | AC/DC | Level e | Other | true | true | false | true | false | true | false | false | true | true | false | true | true | true | false | 0 | 1 | 0 | 0 | 0 | 0 | 0 | 3 | 112.0 | 100 | 22.5 | 0 | 20 | 20.4 | 20 | 85364900 | CN |
|  | OMRON G9SA-301 AC/DC24 | G9SA-301 AC/DC24 | Safety Controller | Safety relay unit, 3PST-N... | 4547648813945 | 346855 | G9SA6001H | G9SA-301 AC/DC24 | 3 | 4 | 4 | Basic device | Screw connection | 1-channel or 1- and 2-cha... | AC/DC | Level e | Other | false | true | false | true | false | true | false | false | true | true | true | true | true | true | false | 0 | 1 | 0 | 0 | 0 | 0 | 0 | 3 | 111.0 | 76 | 45.0 | 0 | 20 | 20.4 | 20 | 85364900 | CN |
|  | OMRON G9SA-TH301 AC100-24... | G9SA-TH301 AC100-240 | Safety Controller | Two-hand controller, 3PST... | 4547648814102 | 347778 | G9SA6017D | G9SA-TH301 AC100-240 | | | 4 | Basic device | Screw connection | 2-channel | AC | Level e | | | false | | false | | false | | | true | false | | false | false | true | false | 0 | 1 | 0 | 0 | 0 | 0 | 0 | 3 | 111.0 | 76 | 45.0 | 0 | 85 | 0.0 | 85 | 85364900 | CN |
|  | OMRON G9SA-321-T15 AC/DC2... | G9SA-321-T15 AC/DC24 | Safety Controller | Safety relay unit, 3PST-N... | 4547648813976 | 347783 | G9SA6004B | G9SA-321-T15 AC/DC24 | 3 | 4 | 3 | Basic device | Screw connection | 1-channel or 1- and 2-cha... | AC/DC | Level e | Other | false | true | false | true | false | true | false | false | true | true | true | true | true | true | false | 0 | 1 | 0 | 0 | 2 | 0 | 0 | 3 | 111.0 | 76 | 45.0 | 1 | 20 | 20.4 | 20 | 85364900 | CN |
|  | OMRON G9SA-321-T30 AC/DC2... | G9SA-321-T30 AC/DC24 | Safety Controller | Safety relay unit, 3PST-N... | 4547648813983 | 347784 | G9SA6005M | G9SA-321-T30 AC/DC24 | 3 | 4 | 3 | Basic device | Screw connection | 1-channel or 1- and 2-cha... | AC/DC | Level e | Other | false | true | false | true | false | true | false | false | true | true | true | true | true | true | false | 0 | 1 | 0 | 0 | 2 | 0 | 0 | 3 | 111.0 | 76 | 45.0 | 2 | 20 | 20.4 | 20 | 85364900 | CN |
|  | OMRON G9SA-TH301 AC/DC24 | G9SA-TH301 AC/DC24 | Safety Controller | Two-hand controller, 3PST... | 4547648813990 | 347785 | G9SA6006R | G9SA-TH301 AC/DC24 | 3 | 4 | 4 | Basic device | Screw connection | 2-channel | AC/DC | Level e | Other | false | true | false | true | false | true | false | false | true | true | true | true | true | true | false | 0 | 1 | 0 | 0 | 0 | 0 | 0 | 3 | 111.0 | 76 | 45.0 | 0 | 20 | 20.4 | 20 | 85364900 | CN |
|  | OMRON G9SA-EX301 | G9SA-EX301 | Safety Controller | Expansion unit for G9SA, ... | 4547648814003 | 347786 | G9SA6007G | G9SA-EX301 | 3 | 4 | 4 | Expansion device | Screw connection | Other | AC/DC | Level e | Other | false | true | false | true | false | true | false | false | true | true | true | true | false | true | false | 0 | 1 | 0 | 0 | 0 | 0 | 0 | 3 | 111.0 | 76 | 17.5 | 0 | 85 | 20.4 | 85 | 85364900 | CN |
|  | OMRON G9SA-EX031-T075 | G9SA-EX031-T075 | Safety Controller | Expansion unit for G9SA, ... | 4547648814010 | 347787 | G9SA6008E | G9SA-EX031-T075 | 3 | 4 | 3 | Expansion device | Screw connection | Other | AC/DC | Level e | Other | false | true | true | false | false | false | false | false | false | false | true | false | true | true | false | 0 | 1 | 0 | 0 | 3 | 0 | 0 | 0 | 111.0 | 76 | 17.5 | 0 | 85 | 20.4 | 85 | 85364900 | CN |
|  | OMRON G9SA-301 AC100-240 | G9SA-301 AC100-240 | Safety Controller | Safety relay unit, 3PST-N... | 4547648814058 | 347788 | G9SA6012C | G9SA-301 AC100-240 | 3 | 4 | 4 | Basic device | Screw connection | 1-channel or 1- and 2-cha... | AC | Level e | Other | false | true | false | true | false | true | false | false | true | true | true | true | true | true | false | 0 | 1 | 0 | 0 | 0 | 0 | 0 | 3 | 111.0 | 76 | 45.0 | 0 | 85 | 0.0 | 85 | 85364900 | CN |
|  | OMRON G9SA-301-P DC24 | G9SA-301-P DC24 | Safety Controller | Safety relay unit, 3PST-N... | 4547648814119 | 347789 | G9SA6018B | G9SA-301-P DC24 | | | | | | | | | | | | | | | | | | | | | | | | | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0.0 | 0 | 0.0 | 0 | 0 | 0.0 | 0 | 85364900 | CN |
|  | OMRON G9SB-200-B AC/DC24 | G9SB-200-B AC/DC24 | Safety Controller | Safety relay unit, DIN17.... | 4547648814201 | 347790 | G9SB6004G | G9SB-200-B AC/DC24 | 3 | 4 | 4 | Basic device | Screw connection | 1-channel or 1- and 2-cha... | AC/DC | Level e | Other | true | true | false | true | false | true | false | false | true | true | false | true | true | true | false | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 2 | 112.0 | 100 | 17.5 | 0 | 20 | 20.4 | 20 | 85364900 | CN |
|  | OMRON G9SB-200-D AC/DC24 | G9SB-200-D AC/DC24 | Safety Controller | Safety relay unit, DIN 17... | 4547648814225 | 347791 | G9SB6006C | G9SB-200-D AC/DC24 | 3 | 4 | 4 | Basic device | Screw connection | 1-channel or 1- and 2-cha... | AC/DC | Level e | Other | true | true | false | true | false | true | false | false | true | true | false | true | true | true | false | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 2 | 112.0 | 100 | 17.5 | 0 | 20 | 20.4 | 20 | 85364900 | CN |
|  | OMRON G9SB-3012-A AC/DC24 | G9SB-3012-A AC/DC24 | Safety Controller | Safety relay unit, 3PST-N... | 4547648814249 | 347792 | G9SB6008M | G9SB-3012-A AC/DC24 | 3 | 4 | 4 | Basic device | Screw connection | 2-channel | AC/DC | Level e | Other | true | true | false | true | false | true | false | false | true | true | false | true | true | true | false | 0 | 1 | 0 | 0 | 0 | 0 | 0 | 3 | 112.0 | 100 | 22.5 | 0 | 20 | 20.4 | 20 | 85364900 | CN |
|  | OMRON G9SB-301-B AC/DC24 | G9SB-301-B AC/DC24 | Safety Controller | Safety relay unit, DIN 22... | 4547648814256 | 347793 | G9SB6009H | G9SB-301-B AC/DC24 | 3 | 4 | 4 | Basic device | Screw connection | 1-channel or 1- and 2-cha... | AC/DC | Level e | Other | true | true | false | true | false | true | false | false | true | true | false | true | true | true | false | 0 | 1 | 0 | 0 | 0 | 0 | 0 | 3 | 112.0 | 100 | 22.5 | 0 | 20 | 20.4 | 20 | 85364900 | CN |
|  | OMRON G9SB-301-D AC/DC24 | G9SB-301-D AC/DC24 | Safety Controller | Safety relay unit, DIN 22... | 4547648814270 | 347794 | G9SB6011M | G9SB-301-D AC/DC24 | 3 | 4 | 4 | Basic device | Screw connection | 1-channel or 1- and 2-cha... | AC/DC | Level e | Other | true | true | false | true | false | true | false | false | true | true | false | true | true | true | false | 0 | 1 | 0 | 0 | 0 | 0 | 0 | 3 | 112.0 | 100 | 22.5 | 0 | 20 | 20.4 | 20 | 85364900 | CN |
|  | OMRON G9SX-SM032-RT | G9SX-SM032-RT | Safety Controller | Standstill monitoring uni... | 4547648837255 | 353668 | G9SX6026M | G9SX-SM032-RT | 3 | 4 | 4 | Basic device | Screw connection | Other | DC | Level e | 1 | true | true | false | true | false | true | true | false | false | true | true | true | true | true | true | 2 | 0 | 0 | 3 | 0 | 0 | 0 | 0 | 115.0 | 100 | 35.0 | 0 | 0 | 20.4 | 0 | 85364900 | CN |
|  | OMRON G9SX-SM032-RC | G9SX-SM032-RC | Safety Controller | Standstill monitoring uni... | 4547648837262 | 353669 | G9SX6027R | G9SX-SM032-RC | 3 | 4 | 4 | Basic device | Spring clamp connection | Other | DC | Level e | 1 | true | true | false | true | false | true | true | false | false | true | true | true | true | true | true | 2 | 0 | 0 | 3 | 0 | 0 | 0 | 0 | 115.0 | 100 | 35.0 | 0 | 0 | 20.4 | 0 | 85364900 | CN |
|  | OMRON G9SX-AD322-T15-RT D... | G9SX-AD322-T15-RT DC24 | Safety Controller | Advanced unit (to be used... | 4547648837019 | 353676 | G9SX6001E | G9SX-AD322-T15-RT DC24 | 3 | 4 | 4 | Expansion device | Screw connection | 1-channel or 1- and 2-cha... | DC | Level e | 1 | true | true | false | true | false | true | true | false | true | true | true | true | true | true | true | 2 | 0 | 2 | 3 | 0 | 0 | 0 | 0 | 115.0 | 100 | 35.0 | 0 | 0 | 20.4 | 0 | 85364900 | CN |
|  | OMRON G9SX-AD322-T15-RC D... | G9SX-AD322-T15-RC DC24 | Safety Controller | Advanced unit (to be used... | 4547648837026 | 353677 | G9SX6002C | G9SX-AD322-T15-RC DC24 | 3 | 4 | 4 | Expansion device | Spring clamp connection | 1-channel or 1- and 2-cha... | DC | Level e | 1 | true | true | false | true | false | true | true | false | true | true | true | true | true | true | true | 2 | 0 | 2 | 3 | 0 | 0 | 0 | 0 | 115.0 | 100 | 35.0 | 0 | 0 | 20.4 | 0 | 85364900 | CN |