您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
歡迎
CAD模型
幫助
歡迎
CAD模型
幫助
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
我的賬號
忘記密碼?
回饋
註冊
登錄
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
歡迎
CAD模型
幫助
登錄
註冊
忘記密碼?
回饋
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
可提供的產品目錄語言:
Deutsch
English
Nederlands
English
EC001038 - Front element for mushroom push-button
Omron
Low-voltage industrial components
Code
In case of unavailability of files or any questions, please contact Omron under
Mail to Omron
CAD模型選擇
{omron/eg000017/ec001038.prj},{NB=A22EL-M},{ITEM_IMAGE=../_pool_/ea/81/a22el-m.jpg},{IDNR=A22EL-M},{DESCSHORT=E-stop Front},{DESCLONG=Emergency stop switch, illuminated, 40mm dia, push-lock/turn-reset, IP65},{INTERNATIONAL_PID=4536854349225},{SUPPLIERALTNO=141588},{MANUID=A22E2001C},{MANUTYPEDESC=A22EL-M},{EF000190=Red},{EF011959=Other},{EF002429=Black},{EF001546=High},{EF005972=Plastic},{EF005474=IP65},{EF006253=Round},{EF001403=Turn-release},{EF001407=false},{EF006014=true},{EF001433=true},{EF007447=true},{EF001142=true},{EF004565=22.3},{EF004778=22.3},{EF000079=22},{EF001423=40},{CUSTOMS_TARIFF_NUMBER1=85365015},{CUSTOMS_TARIFF_COUNTRIES1=},{COO=JP}
過濾設置
運行過濾
刪除篩檢程式
取消
生成CAD模型
生成PDF資料表
1
2
3
4
5
6
7
LINA
明細表
IDNR
ⁿ/ₐ
DESCSHORT
Short Description
ⁿ/ₐ
DESCLONG
Long Description
ⁿ/ₐ
INTERNATIONAL_PID
GTIN-Code
ⁿ/ₐ
SUPPLIERALTNO
Alternative Product ID
ⁿ/ₐ
MANUID
Product ID of the Manufacturer
ⁿ/ₐ
MANUTYPEDESC
Manufacturer Type Description
ⁿ/ₐ
EF000190
Colour button
ⁿ/ₐ
EF011959
Degree of protection (NEMA)
ⁿ/ₐ
EF002429
Colour front ring
ⁿ/ₐ
EF001546
Type of button
ⁿ/ₐ
EF005972
Material front ring
ⁿ/ₐ
EF005474
Degree of protection (IP)
ⁿ/ₐ
EF006253
Construction type lens
ⁿ/ₐ
EF001403
Unlocking method
ⁿ/ₐ
EF001407
Spring-return
ⁿ/ₐ
EF006014
With front ring
ⁿ/ₐ
EF001433
Suitable for emergency stop
ⁿ/ₐ
EF007447
Switching function latching
ⁿ/ₐ
EF001142
Suitable for illumination
ⁿ/ₐ
EF004565
Width opening
[EU570448]
EF004778
Height opening
[EU570448]
EF000079
Hole diameter
[EU570448]
EF001423
Diameter cap
[EU570448]
CUSTOMS_TARIFF_NUMBER1
ⁿ/ₐ
CUSTOMS_TARIFF_COUNTRIES1
ⁿ/ₐ
COO
Country of origin
ⁿ/ₐ
OMRON A22E-S
A22E-S
E-stop Front
Emergency stop switch, no...
4536854380280
141591
A22E2006D
A22E-S
Red
Other
Black
High
Plastic
IP65
Round
Turn-release
false
true
true
true
false
22.3
22.3
22
30
85365015
JP
OMRON A22E-M
A22E-M
E-stop Front
Emergency stop switch, no...
4536854349232
153294
A22E2002A
A22E-M
Red
Other
Black
High
Plastic
IP65
Round
Turn-release
false
true
true
true
false
22.3
22.3
22
40
85365015
JP
OMRON A22EL-M
A22EL-M
E-stop Front
Emergency stop switch, il...
4536854349225
141588
A22E2001C
A22EL-M
Red
Other
Black
High
Plastic
IP65
Round
Turn-release
false
true
true
true
true
22.3
22.3
22
40
85365015
JP
OMRON A22NE-S-N
A22NE-S-N
E-stop Front
Emergency stop switch, no...
4549734184571
680135
A22E0010A
A22NE-S-N
Red
Other
Flat
IP65
Round
Turn-release
false
true
true
false
50
30
85365015
JP
OMRON A165E-S
A165E-S
E-stop Front
Emergency stop switch, no...
4536854344770
153220
A16E2004D
A165E-S
Red
Other
Other
High
Plastic
IP65
Round
Turn-release
false
true
true
false
false
16
30
85365015
JP
OMRON A22NE-M-L
A22NE-M-L
E-stop Front
Emergency stop switch, il...
4549734184649
680136
A22E0017R
A22NE-M-L
Red
Other
Flat
IP65
Round
Turn-release
false
true
true
true
50
40
85365015
JP
OMRON A22NE-M-N
A22NE-M-N
E-stop Front
Emergency stop switch, no...
4549734184588
680134
A22E0011M
A22NE-M-N
Red
Other
Flat
IP65
Round
Turn-release
false
true
true
false
50
40
85365015
JP
Previews
3D
2D
產品目錄供應商定位元
選擇一個國家查看當地辦事處