您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
歡迎
CAD模型
幫助
歡迎
CAD模型
幫助
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
我的賬號
忘記密碼?
回饋
註冊
登錄
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
歡迎
CAD模型
幫助
登錄
註冊
忘記密碼?
回饋
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
可提供的產品目錄語言:
Deutsch
English
Nederlands
English
EC001029 - Selector switch, complete
Omron
Low-voltage industrial components
Code
In case of unavailability of files or any questions, please contact Omron under
Mail to Omron
CAD模型選擇
{omron/eg000017/ec001029.prj},{NB=A165S-T2A-1},{IDNR=A165S-T2A-1},{EF008257=1},{EF008256=0},{EF000231=2},{EF008255=0},{EF004565=16},{EF004778=16},{EF000079=16},{CUSTOMS_TARIFF_NUMBER1=85365015},{ITEM_IMAGE=../_pool_/e9/75/a165s-tx-x.jpg},{DESCSHORT=Assembled Selector Switch (Knob type)},{DESCLONG=Selector switch complete, dia. 16 mm, non-illuminated, lever type, round, 2 notches, spring return, IP65, SPDT contact block, solder terminal},{INTERNATIONAL_PID=4536854346590},{SUPPLIERALTNO=160759},{MANUID=A16S7014E},{MANUTYPEDESC=A165S-T2A-1},{EF006976=Turn button},{EF000190=Black},{EF011959=Other},{EF002429=Black},{EF005972=Plastic},{EF005474=IP65},{EF003961=Other},{EF001407=true},{EF006014=true},{EF007447=false}
過濾設置
運行過濾
刪除篩檢程式
取消
生成CAD模型
生成PDF資料表
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
LINA
明細表
IDNR
ⁿ/ₐ
DESCSHORT
Short Description
ⁿ/ₐ
DESCLONG
Long Description
ⁿ/ₐ
INTERNATIONAL_PID
GTIN-Code
ⁿ/ₐ
SUPPLIERALTNO
Alternative Product ID
ⁿ/ₐ
MANUID
Product ID of the Manufacturer
ⁿ/ₐ
MANUTYPEDESC
Manufacturer Type Description
ⁿ/ₐ
EF006976
Type of control element
ⁿ/ₐ
EF000190
Colour button
ⁿ/ₐ
EF011959
Degree of protection (NEMA)
ⁿ/ₐ
EF002429
Colour front ring
ⁿ/ₐ
EF005972
Material front ring
ⁿ/ₐ
EF005474
Degree of protection (IP)
ⁿ/ₐ
EF003961
Type of electric connection
ⁿ/ₐ
EF001407
Spring-return
ⁿ/ₐ
EF006014
With front ring
ⁿ/ₐ
EF007447
Switching function latching
ⁿ/ₐ
EF001142
Suitable for illumination
ⁿ/ₐ
EF005905
With light source
ⁿ/ₐ
EF008257
Number of contacts as change-over contact
ⁿ/ₐ
EF008256
Number of contacts as normally open contact
ⁿ/ₐ
EF000231
Number of switch positions
ⁿ/ₐ
EF008255
Number of contacts as normally closed contact
ⁿ/ₐ
EF004565
Width opening
[EU570448]
EF004778
Height opening
[EU570448]
EF000079
Hole diameter
[EU570448]
EF004127
Supply voltage
[EU570079]
CUSTOMS_TARIFF_NUMBER1
ⁿ/ₐ
CUSTOMS_TARIFF_COUNTRIES1
ⁿ/ₐ
COO
Country of origin
ⁿ/ₐ
OMRON A165S-T2A-2
A165S-T2A-2
Assembled Selector Switch...
Selector switch complete,...
4536854346606
104123
A16S7015C
A165S-T2A-2
Turn button
Black
Other
Black
Plastic
IP65
Other
true
true
false
false
false
2
0
2
0
16
16
16
85365015
JP
OMRON A165S-T3M-2
A165S-T3M-2
Assembled Selector Switch...
Selector switch complete,...
4536854346637
155155
A16S7018H
A165S-T3M-2
Turn button
Black
Other
Black
Plastic
IP65
Other
false
true
true
false
false
2
0
3
0
16
16
16
85365015
JP
OMRON A165S-J2A-2
A165S-J2A-2
Assembled Selector Switch...
Selector switch complete,...
4536854346552
153206
A16S7010B
A165S-J2A-2
Turn button
Black
Other
Black
Plastic
IP65
Other
true
true
false
false
false
2
0
2
0
16
16
16
85365015
JP
OMRON A165S-J2M-2
A165S-J2M-2
Assembled Selector Switch...
Knob-type selector switch...
4536854346576
105652
A16S7012R
A165S-J2M-2
Long turning handle
Black
Black
Plastic
IP65
Flat plug-in connection
false
false
true
false
false
2
0
2
0
16
16
16
-, -
85365015
JP
OMRON A165S-J2A-1
A165S-J2A-1
Assembled Selector Switch...
Selector switch, non-illu...
4536854346545
103388
A16S7009R
A165S-J2A-1
Turn button
Black
Other
Black
Plastic
IP65
Other
true
true
false
false
false
1
0
2
0
16
16
16
85365015
JP
OMRON A165S-J3M-2
A165S-J3M-2
Assembled Selector Switch...
Selector switch complete,...
4536854346583
160758
A16S7013G
A165S-J3M-2
Turn button
Black
Other
Black
Plastic
IP65
Other
false
true
true
false
false
2
0
3
0
16
16
16
85365015
JP
OMRON A165S-T2A-1
A165S-T2A-1
Assembled Selector Switch...
Selector switch complete,...
4536854346590
160759
A16S7014E
A165S-T2A-1
Turn button
Black
Other
Black
Plastic
IP65
Other
true
true
false
false
false
1
0
2
0
16
16
16
85365015
JP
OMRON A165S-T2M-1
A165S-T2M-1
Assembled Selector Switch...
Selector switch complete,...
4536854346613
160760
A16S7016A
A165S-T2M-1
Turn button
Black
Other
Black
Plastic
IP65
Other
false
true
true
false
false
1
0
2
0
16
16
16
85365015
JP
OMRON A165S-T2M-2
A165S-T2M-2
Assembled Selector Switch...
Selector switch complete,...
4536854346620
160761
A16S7017M
A165S-T2M-2
Turn button
Black
Other
Black
Plastic
IP65
Other
false
true
true
false
false
2
0
2
0
16
16
16
85365015
JP
OMRON A165S-A2A-1
A165S-A2A-1
Assembled Selector Switch...
Selector switch complete,...
4536854346460
160750
A16S7001C
A165S-A2A-1
Turn button
Black
Other
Black
Plastic
IP65
Other
true
true
false
false
false
1
0
2
0
16
16
16
85365015
JP
OMRON A165S-A2M-1
A165S-A2M-1
Assembled Selector Switch...
Pushbutton A165 16 dia.,...
4536854346514
160754
A16S7006D
A165S-A2M-1
Turn button
Black
Other
Black
Plastic
IP65
Other
false
true
true
false
false
1
0
2
0
16
16
16
85365015
JP
OMRON A165S-A2A-2
A165S-A2A-2
Assembled Selector Switch...
Selector switch complete,...
4536854346477
160751
A16S7002A
A165S-A2A-2
Turn button
Black
Other
Black
Plastic
IP65
Other
true
true
false
false
false
2
0
2
0
16
16
16
85365015
JP
OMRON A165S-A2M-2
A165S-A2M-2
Assembled Selector Switch...
Selector switch complete,...
4536854346521
160755
A16S7007B
A165S-A2M-2
Turn button
Black
Other
Other
Plastic
IP65
Soldering flag connection
false
true
true
false
false
2
0
2
0
16
16
16
85365015
JP
OMRON A165S-A3M-2
A165S-A3M-2
Assembled Selector Switch...
Selector switch complete,...
4536854346538
160756
A16S7008M
A165S-A3M-2
Turn button
Black
Other
Black
Plastic
IP65
Other
false
true
true
false
false
2
0
3
0
16
16
16
85365015
JP
OMRON A165S-J2M-1
A165S-J2M-1
Assembled Selector Switch...
Selector switch complete,...
4536854346569
160757
A16S7011M
A165S-J2M-1
Turn button
Black
Other
Black
Plastic
IP65
Other
false
true
true
false
false
1
0
2
0
16
16
16
85365015
JP
Previews
3D
2D
產品目錄供應商定位元
選擇一個國家查看當地辦事處