您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
歡迎
CAD模型
幫助
歡迎
CAD模型
幫助
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
幫助
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
幾何搜索
草圖搜索
變量搜索
可提供的產品目錄語言:
Deutsch
English
Nederlands
English
EC001028 - Push button, complete
Omron
Low-voltage industrial components
Code
In case of unavailability of files or any questions, please contact Omron under
Mail to Omron
CAD模型選擇
{omron/eg000017/ec001028.prj},{NB=A165-TAM-1},{ITEM_IMAGE=},{IDNR=A165-TAM-1},{DESCSHORT=Assembled Push Button Switch},{DESCLONG=Pushbutton complete, dia. 16 mm, non-lighted, round projected, blue, momentary operation, IP65, SPDT contact block, solder terminal},{INTERNATIONAL_PID=4536853011246},{SUPPLIERALTNO=142642},{MANUID=A16 7097R},{MANUTYPEDESC=A165-TAM-1},{EF000190=Blue},{EF011959=Other},{EF002429=Black},{EF001546=Flat},{EF005972=Plastic},{EF005474=IP66},{EF006253=Round},{EF003961=Other},{EF001407=true},{EF006014=true},{EF007447=false},{EF001142=false},{EF008257=1},{EF008256=0},{EF008255=0},{EF001372=2},{EF004565=16},{EF004778=16},{EF000079=16},{CUSTOMS_TARIFF_NUMBER1=85365015},{CUSTOMS_TARIFF_COUNTRIES1=},{COO=JP}
過濾設置
運行過濾
刪除篩檢程式
取消
生成CAD模型
生成PDF資料表
1
2
3
4
5
6
7
8
9
10
LINA
明細表
IDNR
ⁿ/ₐ
DESCSHORT
Short Description
ⁿ/ₐ
DESCLONG
Long Description
ⁿ/ₐ
INTERNATIONAL_PID
GTIN-Code
ⁿ/ₐ
SUPPLIERALTNO
Alternative Product ID
ⁿ/ₐ
MANUID
Product ID of the Manufacturer
ⁿ/ₐ
MANUTYPEDESC
Manufacturer Type Description
ⁿ/ₐ
EF000190
Colour button
ⁿ/ₐ
EF011959
Degree of protection (NEMA)
ⁿ/ₐ
EF002429
Colour front ring
ⁿ/ₐ
EF001546
Type of button
ⁿ/ₐ
EF005972
Material front ring
ⁿ/ₐ
EF005474
Degree of protection (IP)
ⁿ/ₐ
EF006253
Construction type lens
ⁿ/ₐ
EF003961
Type of electric connection
ⁿ/ₐ
EF001407
Spring-return
ⁿ/ₐ
EF006014
With front ring
ⁿ/ₐ
EF007447
Switching function latching
ⁿ/ₐ
EF001142
Suitable for illumination
ⁿ/ₐ
EF008257
Number of contacts as change-over contact
ⁿ/ₐ
EF008256
Number of contacts as normally open contact
ⁿ/ₐ
EF008255
Number of contacts as normally closed contact
ⁿ/ₐ
EF001372
Number of command positions
ⁿ/ₐ
EF004565
Width opening
[EU570448]
EF004778
Height opening
[EU570448]
EF000079
Hole diameter
[EU570448]
CUSTOMS_TARIFF_NUMBER1
ⁿ/ₐ
CUSTOMS_TARIFF_COUNTRIES1
ⁿ/ₐ
COO
Country of origin
ⁿ/ₐ
OMRON A165-TRM-1
A165-TRM-1
Assembled Push Button Swi...
Push-Button complete, dia...
4536853011277
160145
A16 7100B
A165-TRM-1
Red
Other
Black
Flat
Plastic
IP66
Round
Other
true
true
false
false
1
0
0
2
16
16
16
85365015
JP
OMRON A3CT-7011
A3CT-7011
Assembled Push Button Swi...
Round switch unit, SPST-N...
4536853048006
140698
A3CT7001C
A3CT-7011
Without button plate
Black
Flat
Plastic
IP40
Round
Soldering flag connection
true
true
false
true
0
1
1
2
12
85365015
JP
OMRON A3CT-7021
A3CT-7021
Assembled Push Button Swi...
Round switch unit, SPST-N...
4536853048013
140699
A3CT7002A
A3CT-7021
Without button plate
Black
Flat
Plastic
IP40
Round
Soldering flag connection
false
true
true
true
0
1
1
2
12
85365015
JP
OMRON A3CJ-7011
A3CJ-7011
Assembled Push Button Swi...
Rectangular switch unit, ...
4536853046682
140773
A3CJ7001D
A3CJ-7011
Without button plate
Black
Flat
Plastic
IP40
Rectangular
Soldering flag connection
true
true
false
true
0
1
1
2
12
85365015
JP
OMRON A165-TAM-1
A165-TAM-1
Assembled Push Button Swi...
Pushbutton complete, dia....
4536853011246
142642
A16 7097R
A165-TAM-1
Blue
Other
Black
Flat
Plastic
IP66
Round
Other
true
true
false
false
1
0
0
2
16
16
16
85365015
JP
OMRON A165-TWM-1
A165-TWM-1
Assembled Push Button Swi...
Push-Button complete, dia...
4536853011284
160146
A16 7101M
A165-TWM-1
White
Other
Black
Flat
Plastic
IP66
Round
Other
true
true
false
false
1
0
0
2
16
16
16
85365015
JP
OMRON A165-TGM-1
A165-TGM-1
Assembled Push Button Swi...
Pushbutton complete, dia....
4536853011260
160144
A16 7099E
A165-TGM-1
Green
Other
Black
Flat
Plastic
IP66
Round
Other
true
true
false
false
1
0
0
2
16
16
16
85365015
JP
OMRON A165-TYM-1
A165-TYM-1
Assembled Push Button Swi...
Push-Button complete, dia...
4536853011291
160147
A16 7102R
A165-TYM-1
Yellow
Other
Black
Flat
Plastic
IP66
Round
Other
true
true
false
false
1
0
0
2
16
16
16
85365015
JP
OMRON A165-TBM-1
A165-TBM-1
Assembled Push Button Swi...
Pushbutton complete, dia....
4536853011253
154784
A16 7098G
A165-TBM-1
Black
Other
Black
Flat
Plastic
IP66
Round
Other
true
true
false
false
1
0
0
2
16
16
16
85365015
JP
OMRON VAQ-4-L
VAQ-4-L
Push Button Switch & Indi...
Pushbutton switch, panel ...
4536854130106
146451
VAQK6063D
VAQ-4-L
Without button plate
85365015
JP
Previews
3D
2D
產品目錄供應商定位元
選擇一個國家查看當地辦事處