您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
歡迎
CAD模型
幫助
歡迎
CAD模型
幫助
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
我的賬號
忘記密碼?
回饋
註冊
登錄
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
歡迎
CAD模型
幫助
登錄
註冊
忘記密碼?
回饋
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
可提供的產品目錄語言:
Deutsch
English
Nederlands
English
EC000899 - Fuse terminal block
Omron
Terminal blocks
Code
In case of unavailability of files or any questions, please contact Omron under
Mail to Omron
CAD模型選擇
{omron/eg000012/ec000899.prj},{NB=XW5T-S4.0-FU6},{IDNR=XW5T-S4.0-FU6},{EF002659=1},{EF000228=800},{EF008250=10.0},{EF007341=0.5},{EF007337=0.5},{EF007339=0.5},{EF002393=-40},{EF007343=4},{CUSTOMS_TARIFF_NUMBER1=85369010},{ITEM_IMAGE=../_pool_/85/47/xw5t-s4.0-fu6.jpg},{DESCSHORT=Function Terminal Block},{DESCLONG=Fuse terminal block with screw connection for mounting on TS 35 and TS 32, nominal cross section 4 mm², width 6 mm, fuse block for 6.3 mm, color gray},{INTERNATIONAL_PID=4548583794511},{SUPPLIERALTNO=669249},{MANUID=XW5T0031B},{MANUTYPEDESC=XW5T-S4.0-FU6},{EF000003=DIN rail (top hat rail)/G-rail TH35/G32},{EF002530=G-fuse 6.3x32 mm},{EF002531=Pluggable},{EF002676=DC},{EF002521=V0},{EF002527=Screw connection}
過濾設置
運行過濾
刪除篩檢程式
取消
生成CAD模型
生成PDF資料表
1
2
LINA
明細表
IDNR
ⁿ/ₐ
DESCSHORT
Short Description
ⁿ/ₐ
DESCLONG
Long Description
ⁿ/ₐ
INTERNATIONAL_PID
GTIN-Code
ⁿ/ₐ
SUPPLIERALTNO
Alternative Product ID
ⁿ/ₐ
MANUID
Product ID of the Manufacturer
ⁿ/ₐ
MANUTYPEDESC
Manufacturer Type Description
ⁿ/ₐ
EF000003
Mounting method
ⁿ/ₐ
EF002530
Type of fuse insert
ⁿ/ₐ
EF002531
Type of fuse holder
ⁿ/ₐ
EF002676
Voltage type for defect indication
ⁿ/ₐ
EF002521
Inflammability class of insulation material acc. with UL94
ⁿ/ₐ
EF002527
Type of electrical connection 2
ⁿ/ₐ
EF007543
Material insulation body
ⁿ/ₐ
EF002532
Type of indication element for defect indication
ⁿ/ₐ
EF002526
Type of electrical connection 1
ⁿ/ₐ
EF000007
Colour
ⁿ/ₐ
EF002525
Closing plate required
ⁿ/ₐ
EF002659
Number of levels
ⁿ/ₐ
EF000228
Rated voltage
[EU570079]
EF008250
Rated current In
[EU570459]
EF007341
Connectable conductor cross section fine-strand without cable end sleeve
[EU570126]
EF007337
Connectable conductor cross section solid-core
[EU570126]
EF007339
Connectable conductor cross section fine-strand with cable end sleeve
[EU570126]
EF002393
Operation temperature
[EU570073]
EF007343
Connectable conductor cross section multi-wired
[EU570126]
EF002533
Supply voltage for defect-indication
[EU570079]
CUSTOMS_TARIFF_NUMBER1
ⁿ/ₐ
CUSTOMS_TARIFF_COUNTRIES1
ⁿ/ₐ
COO
Country of origin
ⁿ/ₐ
OMRON XW5T-S4.0-FU6
XW5T-S4.0-FU6
Function Terminal Block
Fuse terminal block with ...
4548583794511
669249
XW5T0031B
XW5T-S4.0-FU6
DIN rail (top hat rail)/G...
G-fuse 6.3x32 mm
Pluggable
DC
V0
Screw connection
Thermoplastic
None
Screw connection
Grey
false
1
800
10.0
0.5
0.5
0.5
-40
4
-, -
85369010
DE
OMRON XW5T-S4.0-FU5
XW5T-S4.0-FU5
Function Terminal Block
Fuse terminal block with ...
4548583794504
669283
XW5T0030D
XW5T-S4.0-FU5
DIN rail (top hat rail)/G...
G-fuse 5x30 mm
Pluggable
DC
V0
Screw connection
Thermoplastic
None
Screw connection
Grey
false
1
12
6.3
0.5
0.5
0.5
-40
4
5, 12
85369010
DE
Previews
3D
2D
產品目錄供應商定位元
選擇一個國家查看當地辦事處